1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Scale, Fast Level Graduations

NGS SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aluminum Scale, Fast Level Graduations
  • Aluminum Scale, Fast Level Graduations
  • Aluminum Scale, Fast Level Graduations
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An aluminum scale that adopts an easy-to-see linear scale and step scale with 1 mm increments.
[Features]
· Two-color printing in blue and red for clearly distinguishable scale marks and lines even in work requiring inking lines.
· Center reference point scale markings with the center set to 0, for simple assignment of dimensions to the left and right. (AS-30/AS-60/AS-100)
· Non-slip adhesive sheet (excluding AS-15), with grooving groove.
[Applications]
· For delineation, cutting work, dimension measurement, etc.

 
Part Number
AS-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 286.00

NGS SCALE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 300 Material Aluminum Straight Scale Size 330
Material Details Aluminum Thickness(mm) 5 Width(mm) 35
Mass(g) 65 Instrument Error(mm) ±0.20 Use For Delineation, Cutting Procedures, and Dimension Measurement
Features · Scale marks in 1 mm units for clear view, stepped scales. · Two color printing of blue and red for clearly identifiable scale marks and lines even while conducting work that involves drawing black lines. Center reference point scale markings with the center set to 0, making allocation of dimensions to the left and right quite simple. Center Origin Graduations Available

Please check the type/dimensions/specifications of the part AS-30 in the Aluminum Scale, Fast Level Graduations series.