1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB Camera for Microscope

NGS SCRIBER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • USB Camera for Microscope
  • USB Camera for Microscope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,515.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

USB camera is easily mounted, with mounting of other company products also possible, and stereomicroscope images can be confirmed by personal computer.
[Features]
· Low-priced USB camera for microscopes.
· 1.3 megapixels.
· Supported OS: Windows XP (SP3)/Vista/7/8.1/10.
[Applications]
· Can be inserted into the eyepiece of a stereoscopic microscope and used as a camera.

 
Part Number
MU-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,515.10

NGS SCRIBER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Microscope Supplies Application It is inserted into the eyepiece of a stereoscopic microscope and can be used as a camera. Operating Environment(Supported OS) Windows XP ・Vista・7
Mass(g) 175 Imaging element 1/3.2CMOS Image pixel 1.3 Million Pixels
Frame rate 30 frames/second Output USB2.0 Power Supply USB port
Features USB camera for low cost microscope. High image quality of 1.3 million pixels. Accessory · Viewer software · Bore Conversion Adapter (φ23.2 mm → φ30.0 mm unit x 1 and φ23.2 mm → φ30.5 mm unit x 1)

Please check the type/dimensions/specifications of the part MU-130 in the USB Camera for Microscope series.