1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stereomicroscope, Zoom Type XZ-45N

NGS MICROSCOPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 33,605.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A zoom type stereomicroscope that's convenient for observation.
[Features]
· A zoom-type binocular stereoscopic microscope.
· Lighting equipment (sold separately) can be installed.
[Applications]
· Ideal for magnification and inspection of semiconductors, electronic parts, and precision parts.

 
Part Number
XZ-45N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,605.00

฿ 26,884.00

NGS MICROSCOPE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Stereomicroscope Total Magnification(x) 10~45 Objective Lens(Times) 1-4.5 X (Zoom ratio 1:4.5)
Eyepiece WF10 x (field number: 20 mm) Working Distance(mm) 97 Focus Adjustment Lens barrel vertical motion
Eye-width Adjustment Range(mm) 52~75 Eyepiece Inclination Angle(Degree) 60 Diopter Adjustment Range ±5 diopter
Stand Pole Stand Method Application Ideal for expansion and inspection of semiconductors, electronic parts, and precision parts Mass(g) 3600
Features Binocular stereo microscope with zoom. Illumination device (sold separately) can be installed.

Please check the type/dimensions/specifications of the part XZ-45N in the Stereomicroscope, Zoom Type XZ-45N series.