1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, 0.02 mm Scale Interval-type Digital Caliper Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EDC-A125
  • EDC-A225
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,257.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows for speedy, single-action thickness measurement of small components, pipes, etc.
[Features]
· Features an easy-to-read digital display.
· Includes a hold function
· Includes an automatic display-off function (approximately 2 minutes)
[Applications]
· Instrument for measuring outer diameters

 
Part Number
EDC-A125
EDC-A225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,905.00

NGS DIAL GAUGE 1 Piece(s) 12 Day(s)

฿ 2,257.00

DIAL GAUGE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Use Calliper Type Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 21 ~ 50
Scale Interval / Minimum Display(mm) 0.02 Measuring Range(mm) 0-25 Measurement element Round (φ2.5 mm)
Power Supply CR2032 (lithium battery) Instrument Error(mm) 0.00~5.00mm:±0.04、5.02~25.00mm:±0.08mm Application Measuring Instrument for Outer Diameter
Material Main Body: Steel, Plastic Features · Digital display for clear viewing · With Hold Function · Equipped with auto display off function (after about 2 minutes) Mass(g) 90