(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultralow Dew Point Air Dryer

Ultralow Dew Point Air Dryer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 131,623.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8698-01 SALE
1-8698-02 SALE
1-8698-03 SALE
1-8698-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Atmospheric Pressure Dew Point
(°C)
Exit Flow Rate
(L/min)
Recycled Flow
(L/min)
Manufacturer Model Number Amount Of Content

฿ 131,623.00

฿ 108,391.54

FUME HOOD 1 Piece(s) 19 Day(s) -60 10 3 QD10-50 1 unit

฿ 136,163.00

฿ 112,130.23

FUME HOOD 1 Piece(s) 19 Day(s) -75 10 10 QD10-75 1 unit

฿ 131,623.00

฿ 108,391.54

FUME HOOD 1 Piece(s) 19 Day(s) -60 20 5 QD20-50 1 unit

฿ 136,163.00

฿ 112,130.23

FUME HOOD 1 Piece(s) 19 Day(s) -75 20 20 QD20-75 1 unit

Basic Specifications

  • Product Type
    Air Compressor
  • Motor output(kW)
    1 to 1.9
  • Size(mm)
    380×300×595
  • Weight(kg)
    Approx. 12.5
  • Power Supply
    AC100V 50/60Hz
  • Accessory
    Dew Point Measurement Certificate Included
  • Filtration Accuracy
    0.01μm
  • Air Pressure at the Inlet Port Side
    0.4~0.9MPa
  • Connection Dia.
    1/4PT
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can be used with a small compressor (low flow).
· Suitable for preventing condensation.
· It is used as an alternative to nitrogen gas.
· A self-reproducing type which can be used continuously.
· No need for drying agent replacement, maintenance-free.

Part Number
1-8698-01 SALE
1-8698-02 SALE
1-8698-03 SALE
1-8698-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Atmospheric Pressure Dew Point
(°C)
Exit Flow Rate
(L/min)
Recycled Flow
(L/min)
Manufacturer Model Number Amount Of Content

฿ 131,623.00

฿ 108,391.54

FUME HOOD 1 Piece(s) 19 Day(s) -60 10 3 QD10-50 1 unit

฿ 136,163.00

฿ 112,130.23

FUME HOOD 1 Piece(s) 19 Day(s) -75 10 10 QD10-75 1 unit

฿ 131,623.00

฿ 108,391.54

FUME HOOD 1 Piece(s) 19 Day(s) -60 20 5 QD20-50 1 unit

฿ 136,163.00

฿ 112,130.23

FUME HOOD 1 Piece(s) 19 Day(s) -75 20 20 QD20-75 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1