1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Screwdriver, Controller Integrated Screw Counter For BN-200/500 Series

SCREW COUNTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,296.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Manage the number of tightened screws.
· Various settings related to screw tightening can be performed to prevent human error.

 
Part Number
SKP-BC32HL-3.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,296.40

SCREW COUNTER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Power Supply(V) 100-240 50/60Hz Output power 24V/32V Max 1.8A Weight(g) 1500
Standard Accessory 1 Lock Key Compatible Model Brushless Motor (BN-203L, BN-207L, BN-210L, BN-512L,P, BN-519L,P, BN-512LF,PF, BN-517LF,PF) External Dimensions(mm) 100(H)×130(W)×200(D)
Display LED Digital Switching the basic number of rotations HI/LO 2-Stage Switching Method Slow start RPM 30% to 100% of the basic number of rotations
Slow start starting time 0.1-9.9

Please check the type/dimensions/specifications of the part SKP-BC32HL-3.0 in the Electric Screwdriver, Controller Integrated Screw Counter For BN-200/500 Series series.