1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series
  • Low Voltage DC Type Brushless Electric Screwdriver HFB-500 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,825.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Realizes significantly improved durability over conventional models. Economical, long lifespan.
· Soft grip reduces the feeling of fatigue.
· There is no need to replace the carbon brush.

 
Part Number
HFB-512L
HFB-512LFSALE
HFB-512P
HFB-512PF
HFB-517LF
HFB-517PF
HFB-519L
HFB-519P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Start Method Compatible Screw: Tapping Screw
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Rotation speed (LO)
(r.p.m)
Compatible Model

฿ 13,825.71

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.2~1.181.6~3.0Lever Start Type1.6 to 2.62.0~12.01000700Compatible Controller (SKP-BE32HL/SKP-BE32-2A)

฿ 24,015.00

฿ 19,212.00

KIL SCREW DRIVER 1 Piece(s) 13 Day(s) 0.2~1.181.6~3.0Lever Start Type1.6 to 2.62.0~12.02000-Compatible Controller (SKP-BE32HL/SKP-BE32-2A)

฿ 13,825.71

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.2~1.181.6~3.0Push Start Type1.6 to 2.62.0~12.01000700Compatible Controller (SKP-BE32HL/SKP-BE32-2A)

฿ 13,825.71

KIL SCREW DRIVER 1 Piece(s) 5 Day(s) 0.2~1.181.6~3.0Push Start Type1.6 to 2.62.0~12.02000-Compatible Controller (SKP-BE32HL/SKP-BE32-2A)

฿ 14,398.61

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.4~1.71.6~4.0Lever Start Type1.6~3.04.0~17.02000-Compatible Controller (SKP-BE32-2A)

฿ 14,398.61

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.4~1.71.6~4.0Push Start Type1.6~3.04.0~17.02000-Compatible Controller (SKP-BE32-2A)

฿ 13,825.71

KIL SCREW DRIVER 1 Piece(s) 31 Day(s) 0.3~1.862.3~4.0Lever Start Type2.3~3.03.0~19.01000700Compatible Controller (SKP-BE32HL/SKP-BE32-2A)

฿ 15,845.54

KIL SCREW DRIVER 1 Piece(s) 7 Day(s) 0.3~1.862.3~4.0Push Start Type2.3~3.03.0~19.01000700Compatible Controller (SKP-BE32HL/SKP-BE32-2A)

Loading...

  1. 1

Basic Information

Power Consumption(W) 55 Overall Length(mm) 238 Compatible Bit 5 mm Hexagon
Weight(g) 520 Adjustable Torque Type Stepless Standard Accessory 1 1 Bit of each (No.1, No.2)
Standard Accessory 2 Torque Fixing Ring (KC-6)