1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GCT+ 4 Flutes Anti-Vibration Division

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,064.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Anti-vibration effects are obtained from the variable split, and the high lubrication ACR coating supports stainless steel, titanium alloy, aluminum alloy and copper alloy.
· A small gash verging on a pin angle and high 42° helix enables large cutting depth in soft materials.
· Universal type with 50% core thickness, ideal for applications from grooving to side/Z processing.

 
Part Number
4GSUE015040S04
4GSUE020060S04
4GSUE050150S06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,064.08

GCT SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 1.54450

฿ 1,132.14

GCT SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 26450

฿ 1,146.10

GCT SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 515660

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type Square
Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Standard torsion (30-40°) Coating Details ACR
Vibration Damping Proofing Split Torsion Angle details(°) 42