1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Angle Sensor

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Angle Sensor
  • Digital Angle Sensor
  • Digital Angle Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,748.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· F51 and V60 models can be set to zero on the desired reference plane and include an ABS measurement function for which storage is possible.
· The VA60 is a fully-capable model with an easy-to-see display that doesn't require calibration before use, and has a horizontal reference.

Part Number
DAS-F51
DAS-V60
DAS-VA60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement surface standard Operating temperature Power supply

฿ 2,748.00

KDS SENSOR 1 Piece(s) Same day Flat Structure+5℃~+50℃CR2032×1

฿ 3,215.00

KDS SENSOR 1 Piece(s) 10 Day(s) V groove structure+5℃~+50℃CR2032×1

฿ 4,816.00

KDS SENSOR 1 Piece(s) 12 Day(s) V groove structure+5℃~+40℃AAA Batteries x 2

Loading...

  1. 1

Basic Information

Product Type Digital Angle Meter Measuring Range 0 to 360° Minimum Display(°) 0.1
Pole Type Without Pole Accuracy(°) ±0.2 Battery life Approximately 2000 hours
Automatic power off After 5 Minutes Accessories Soft Case, Instruction Manual, Warranty Card