(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Same No. (64TI-25-KA)

Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Same No. (64TI-25-KA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
64TI-25-KA
64TI-30-KA
64TI-35-KA
64TI-40-KA
64TI-50-KA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
B
(mm)
C
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 410.28

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 25 4 13.5 13 4003318348327 491-1938 31 1 Set (Lock X 1, Key X 3)

฿ 411.87

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 30 5 17 16 4003318348358 491-1971 53 1 Set (Lock X 1, Key X 3)

฿ 434.00

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 35 5.5 20 18.5 4003318348372 491-1997 67 1 Set (Lock X 1, Key X 3)

฿ 476.40

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 40 6.5 23 22 4003318348396 491-2039 87 1 Set (Lock X 1, Key X 3)

฿ 843.38

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 50 8 29 29 4003318348419 491-2080 159 1 Set (Lock X 1, Key X 3)

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Specifications
    Includes Three Keys
  • Body Material
    Aluminum Alloy
  • Temple Material
    Hardened Iron
  • Key Material
    Brass
  • Features
    The aluminum body provides sturdiness and light weight (approx.30% lighter than brass). The hardened steel tools have elevated lightness and strength to another level. A single key can be used to open keys with identical numbers. (Possible sharing/centralized management of keys.) Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. The key number is stamped on the key. The price is the same as the single ticket (knocked-down) type.
  • Use
    School and office lockers, post boxes, bags, car stop poles, etc.
  • Amount Of Content
    1 Set (Lock X 1, Key X 3)

Product Description

Padlock made using a special aluminum alloy. The alloy is an innovative material developed by ABUS that is both lightweight and strong.
[Features]
· The body is made of aluminum, making it light and strong (approximately 30% lighter than brass types).
· A single key can be used to open locks with the same number (allowing for both centralized management and for keys to be shared).
· Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. The key number is engraved on the key.
· Uses an auto latch system. Auto locking mechanism whereby the padlock can still be locked by pushing down the shackle even when the key has been removed.
· Includes a drain hole to discharge any rain or seawater that has seeped inside. Maintains a high quality and good performance.
[Applications]
· Ideal for use as a simple security device for bags, tool boxes, lockers and post boxes, etc.
· Lockers at schools and offices, post boxes, bags, car stopping bollards, etc.

Part Number
64TI-25-KA
64TI-30-KA
64TI-35-KA
64TI-40-KA
64TI-50-KA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
B
(mm)
C
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 410.28

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 25 4 13.5 13 4003318348327 491-1938 31 1 Set (Lock X 1, Key X 3)

฿ 411.87

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 30 5 17 16 4003318348358 491-1971 53 1 Set (Lock X 1, Key X 3)

฿ 434.00

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 35 5.5 20 18.5 4003318348372 491-1997 67 1 Set (Lock X 1, Key X 3)

฿ 476.40

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 40 6.5 23 22 4003318348396 491-2039 87 1 Set (Lock X 1, Key X 3)

฿ 843.38

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 50 8 29 29 4003318348419 491-2080 159 1 Set (Lock X 1, Key X 3)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1