(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Fittings (Made by PVDF)

Mini Fittings (Made by PVDF)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9963-02

  • Product Type
    Tube joint
  • Details Type
    Type: I Type Same Diameter
  • Specifications
    Can be autoclaved at high temperatures / Can be sterilized with gamma rays / Can be sterilized with EOG
  • Compatible Tube I.D.
    Compatible Tube I.D.: φ2.5 mm
  • Part Number
    VPI228
  • Material
    PVDF (Fluororesin)
  • Internal Capacity
    1 Bag (10 pcs)
Part Number
2-9963-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,064.00

LIQUID FEEDER EQUIPMENT 1 Pack(s)

10 Pieces Per Package

Same day 1 Bag (10 pcs)

Basic Specifications

  • Product Type
    Tube joint
  • Details Type
    Type: I Type Same Diameter
  • Specifications
    Can be autoclaved at high temperatures / Can be sterilized with gamma rays / Can be sterilized with EOG
  • Compatible Tube I.D.
    Compatible Tube I.D.: φ2.5 mm
  • Part Number
    VPI228
  • Material
    PVDF (Fluororesin)
  • Internal Capacity
    1 Bag (10 pcs)

Product Description

· Features outstanding chemical resistance and autoclave tolerance.
· For semi-rigid thin tubes such as fluororesin.
· Made entirely of PVDF, featuring excellent chemical resistance and mechanical strength.

Specifications of 2-9963-02

  • Product Type
    Tube joint
  • Details Type
    Type: I Type Same Diameter
  • Specifications
    Can be autoclaved at high temperatures / Can be sterilized with gamma rays / Can be sterilized with EOG
  • Compatible Tube I.D.
    Compatible Tube I.D.: φ2.5 mm
  • Part Number
    VPI228
  • Material
    PVDF (Fluororesin)
  • Internal Capacity
    1 Bag (10 pcs)
Part Number
2-9963-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,064.00

LIQUID FEEDER EQUIPMENT 1 Pack(s)

10 Pieces Per Package

Same day 1 Bag (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1