(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small DC Diaphragm Pump (2-9573-02)

Small DC Diaphragm Pump (2-9573-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9573-01
2-9573-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Number Voltage
(V)
Amount Of Content

฿ 3,394.00

DIAPHRAGM PUMPS 1 Piece(s) 1 Day(s) DC diaphragm pump DSA-2F-12 DSA-2F-12 12 1 pc.

฿ 2,500.00

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DC diaphragm pump DSA-2F-24 DSA-2F-24 24 1 pc.

Basic Specifications

  • Product Type
    Self-pumping Method
  • Rated Pressure(Mpa)
    0.090 or more
  • Discharge Air Amount(l/min)
    1.3
  • Details Type
    For EPDM air
  • Bore Diameter(mm)
    φ4×8
  • Size(mm)
    φ27x61.8 (Not including protruding part)
  • Weight(g)
    60
  • Ultimate vacuum
    -40 (kPa or More)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used as a discharge hose and suction pump (auto-suction type).

Part Number
2-9573-01
2-9573-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Number Voltage
(V)
Amount Of Content

฿ 3,394.00

DIAPHRAGM PUMPS 1 Piece(s) 1 Day(s) DC diaphragm pump DSA-2F-12 DSA-2F-12 12 1 pc.

฿ 2,500.00

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) DC diaphragm pump DSA-2F-24 DSA-2F-24 24 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1