(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump, Corrosion Resistant Type Diaphragm Constant Volume Pump (SIMDOS02) (1-5312-22)

Diaphragm Pump, Corrosion Resistant Type Diaphragm Constant Volume Pump (SIMDOS02) (1-5312-22)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5312-21 SALE
1-5312-22 SALE
1-5312-23 SALE
1-5312-24 SALE
1-5312-25 SALE
1-5312-26 SALE
1-5312-27 SALE
1-5312-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Wetted Part Material (Pump Head / Diaphragm / Valve) Manufacturer Product Name Manufacturer Model Number Amount Of Content

฿ 90,774.00

฿ 79,427.25

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) - PP / PTFE Coating / FFKM Constant Rate Pump FEM 1.02KT.18S FEM1.02KT.18S 1 unit

฿ 95,167.00

฿ 83,271.13

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) - PVDF / PTFE Coating / FFKM Constant Rate Pump FEM 1.02TT.18S FEM1.02TT.18S 1 unit

฿ 155,194.00

฿ 127,802.26

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) - PTFE / PTFE Coating / FFKM Constant Rate Pump FEM 1.02FT.18S FEM1.02FT.18S 1 unit

฿ 204,976.00

฿ 168,797.74

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) - SUS/PTFE Coating / FFKM Constant Rate Pump FEM 1.02ST.18S FEM1.02ST.18S 1 unit

฿ 118,594.00

฿ 97,662.16

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) External control PP / PTFE Coating / FFKM Constant Rate Pump FEM 1.02KT.18RC FEM1.02KT.18RC 1 unit

฿ 122,010.00

฿ 100,475.24

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) External control PVDF / PTFE Coating / FFKM Constant Rate Pump FEM 1.02TT.18RC FEM1.02TT.18RC 1 unit

฿ 183,013.00

฿ 150,711.21

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) External control PTFE / PTFE Coating / FFKM Constant Rate Pump FEM 1.02FT.18RC FEM1.02FT.18RC 1 unit

฿ 216,201.00

฿ 178,041.52

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) External control SUS/PTFE Coating / FFKM Constant Rate Pump FEM 1.02ST.18RC FEM1.02ST.18RC 1 unit

Basic Specifications

  • Product Type
    Manual Operation Type
  • Discharge Quantity(l/min)
    30μ~0.02
  • Bore Diameter(mm)
    UNF1/4-28, Inner Diameter: 4, Outer Diameter: 6 (Shipped with Tube)
  • Size(mm)
    149×93×145
  • Protection Grade
    IP65
  • Weight(g)
    900
  • Specifications
    Flow rate accuracy: ±2%. Reproducibility: ±1%. Timer setting: 1 sec to 99 hrs and 59 sec. External control (18RC model): Flow rate is controlled at analog 0 to 5 V, 0 to 10 V, 4 to 20 mA, or 0 to 20 mA. SIMDOS02.
  • Power Supply(V)
    AC100~240(50/60Hz)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Suitable for small amounts in drops, with flow rate that can be set digitally using the jog dial.
· The 18RC model can be controlled externally (18S model is manual only).
· Low-noise, low-vibration, self-contained type that can transport and feed gas and liquid.
· A maintenance-free type with a long service life and low levels of pulsation.
· Includes a three-year warranty from the manufacturer.

Part Number
1-5312-21 SALE
1-5312-22 SALE
1-5312-23 SALE
1-5312-24 SALE
1-5312-25 SALE
1-5312-26 SALE
1-5312-27 SALE
1-5312-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Wetted Part Material (Pump Head / Diaphragm / Valve) Manufacturer Product Name Manufacturer Model Number Amount Of Content

฿ 90,774.00

฿ 79,427.25

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) - PP / PTFE Coating / FFKM Constant Rate Pump FEM 1.02KT.18S FEM1.02KT.18S 1 unit

฿ 95,167.00

฿ 83,271.13

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) - PVDF / PTFE Coating / FFKM Constant Rate Pump FEM 1.02TT.18S FEM1.02TT.18S 1 unit

฿ 155,194.00

฿ 127,802.26

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) - PTFE / PTFE Coating / FFKM Constant Rate Pump FEM 1.02FT.18S FEM1.02FT.18S 1 unit

฿ 204,976.00

฿ 168,797.74

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) - SUS/PTFE Coating / FFKM Constant Rate Pump FEM 1.02ST.18S FEM1.02ST.18S 1 unit

฿ 118,594.00

฿ 97,662.16

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) External control PP / PTFE Coating / FFKM Constant Rate Pump FEM 1.02KT.18RC FEM1.02KT.18RC 1 unit

฿ 122,010.00

฿ 100,475.24

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) External control PVDF / PTFE Coating / FFKM Constant Rate Pump FEM 1.02TT.18RC FEM1.02TT.18RC 1 unit

฿ 183,013.00

฿ 150,711.21

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) External control PTFE / PTFE Coating / FFKM Constant Rate Pump FEM 1.02FT.18RC FEM1.02FT.18RC 1 unit

฿ 216,201.00

฿ 178,041.52

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) External control SUS/PTFE Coating / FFKM Constant Rate Pump FEM 1.02ST.18RC FEM1.02ST.18RC 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1