(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9084-01 |
2-9084-03 |
2-9084-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Details Type | Specifications | Viscosity | Manufacturer Product Name | Manufacturer Model Number | Features | Surface drying time | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,260.48 |
ACCELERATORS(FOR QUICK SETTIN | 1 Piece(s) | Quote | Green | Anaerobic Spray | Diluent Solvent: Acetone | 2mPa・s | Curing Accelerator 7649 | 7649 | Effective time after coating: Within 30 days. Loctite. | Guideline (20°C): 30 to 70 seconds | 1 pc (4.5 oz) | ||
฿ 1,423.61 |
ACCELERATORS(FOR QUICK SETTIN | 1 Piece(s) | Quote | Transparency | To prevent whitening of instant adhesive | Diluent Solvent: Acetone | 0.3~0.5mPa・s | Curing Accelerator 7452 | 7452 | Effective time after coating: Within 1 minute. Loctite. | Guideline (20°C): Within 30 seconds | 1 pc (25 g) | ||
฿ 2,338.54 |
ACCELERATORS(FOR QUICK SETTIN | 1 Piece(s) | Quote | Transparency | Instant adhesive for plastic | Diluent Solvent: Perfluorocarbon | 3mPa・s | Curing Accelerator 7109 | 7109 | Effective time after coating: Within 1 minute. Loctite. | Guideline (20°C): Within 5 seconds | 1 pc (1.75 oz) |
[Features]
· It is effective in accelerating curing, ensuring complete curing, and improving adhesion strength by reforming the surface of materials that are hard to adhere.
Part Number |
---|
2-9084-01 |
2-9084-03 |
2-9084-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Details Type | Specifications | Viscosity | Manufacturer Product Name | Manufacturer Model Number | Features | Surface drying time | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,260.48 |
ACCELERATORS(FOR QUICK SETTIN | 1 Piece(s) | Quote | Green | Anaerobic Spray | Diluent Solvent: Acetone | 2mPa・s | Curing Accelerator 7649 | 7649 | Effective time after coating: Within 30 days. Loctite. | Guideline (20°C): 30 to 70 seconds | 1 pc (4.5 oz) | ||
฿ 1,423.61 |
ACCELERATORS(FOR QUICK SETTIN | 1 Piece(s) | Quote | Transparency | To prevent whitening of instant adhesive | Diluent Solvent: Acetone | 0.3~0.5mPa・s | Curing Accelerator 7452 | 7452 | Effective time after coating: Within 1 minute. Loctite. | Guideline (20°C): Within 30 seconds | 1 pc (25 g) | ||
฿ 2,338.54 |
ACCELERATORS(FOR QUICK SETTIN | 1 Piece(s) | Quote | Transparency | Instant adhesive for plastic | Diluent Solvent: Perfluorocarbon | 3mPa・s | Curing Accelerator 7109 | 7109 | Effective time after coating: Within 1 minute. Loctite. | Guideline (20°C): Within 5 seconds | 1 pc (1.75 oz) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?