(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet Stopper

Cabinet Stopper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1413-01

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Size(mm)
    210x42x20 (Size When Assembled)
  • Manufacturer Product Name
    Cabinet Stopper LH-901GLP
  • Manufacturer Model Number
    LH-901GLP
  • Material
    Hook: ABS Resin (with Adhesive Tape), Clip: Stainless Steel (SUS304), Rubber Belt / NBR
  • Accessory
    Alcohol Pad x 2
  • Specification details
    Compatible Wall Material: Steel, Stainless Steel , PVC (vinyl chloride resin), Dedicated Stripper: LT-200 (2-9133-01),
  • Capacity
    1 Pack (2 pcs)
Part Number
3-1413-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,867.00

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

2 Pieces Per Package

Same day 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Size(mm)
    210x42x20 (Size When Assembled)
  • Manufacturer Product Name
    Cabinet Stopper LH-901GLP
  • Manufacturer Model Number
    LH-901GLP
  • Material
    Hook: ABS Resin (with Adhesive Tape), Clip: Stainless Steel (SUS304), Rubber Belt / NBR
  • Accessory
    Alcohol Pad x 2
  • Specification details
    Compatible Wall Material: Steel, Stainless Steel , PVC (vinyl chloride resin), Dedicated Stripper: LT-200 (2-9133-01),
  • Capacity
    1 Pack (2 pcs)

Product Description

[Features]
· Prevents cabinets, open shelves, lockers, cabinets, etc. from falling.
· Drilling and moving of equipment is not required when installing as it is fixed by bonding.
· Since the elastic strap absorbs the shock of earthquakes, it more reliably prevents cabinets from toppling over.
· A dedicated peeling tool can be used for removal when moving fixtures.

Specifications of 3-1413-01

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Size(mm)
    210x42x20 (Size When Assembled)
  • Manufacturer Product Name
    Cabinet Stopper LH-901GLP
  • Manufacturer Model Number
    LH-901GLP
  • Material
    Hook: ABS Resin (with Adhesive Tape), Clip: Stainless Steel (SUS304), Rubber Belt / NBR
  • Accessory
    Alcohol Pad x 2
  • Specification details
    Compatible Wall Material: Steel, Stainless Steel , PVC (vinyl chloride resin), Dedicated Stripper: LT-200 (2-9133-01),
  • Capacity
    1 Pack (2 pcs)
Part Number
3-1413-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,867.00

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

2 Pieces Per Package

Same day 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1