(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fall stopper (3-1414-03)

Fall stopper (3-1414-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1414-02
3-1414-03
3-1414-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Supported dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 1,005.02

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 5 Day(s) Frontage 1200 Fall stopper LH-913A12 LH-913A12P 1 pc.

฿ 1,028.34

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 5 Day(s) Frontage 1500 Fall stopper LH-913A15 LH-913A15P 1 pc.

฿ 1,073.43

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 19 Day(s) Frontage 2100 Fall stopper LH-913A21 LH-913A21P 1 pc.

Basic Specifications

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Specifications
    L Type Post / C Type Post (Pitch: 50 mm)
  • Material
    Mounting bracket: SPCC (unichrome plating); Belt: PP (polypropylene); Tape adhesive: Acrylic
  • Accessory
    Alcohol Pad
  • Belt width(mm)
    25
  • Capacity
    1 pc.

Product Description

[Features]
· Prevents documents, products, cases, etc. placed on perforated upright open shelving from falling.
· The belt can be attached with one touch, and built-in springs prevent slackening of the belt.
· Clasp the support struts with mounting brackets and screw receiving plates, and mount by fixing with screws.
[Applications]
· For preventing bookcases, etc. stored on open shelving (struts with holes) from falling.

Part Number
3-1414-02
3-1414-03
3-1414-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Supported dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 1,005.02

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 5 Day(s) Frontage 1200 Fall stopper LH-913A12 LH-913A12P 1 pc.

฿ 1,028.34

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 5 Day(s) Frontage 1500 Fall stopper LH-913A15 LH-913A15P 1 pc.

฿ 1,073.43

SAFETY PLATES AGAINST OVERTUR 1 Piece(s) 19 Day(s) Frontage 2100 Fall stopper LH-913A21 LH-913A21P 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1