(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3934-51 |
1-3934-52 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Manufacturer Product Name | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,551.90 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | 19 | ASPURE ESD Tape Transparent 19 mm Width | 4571110711569 | 1 Bag (10 Rolls) | ||
฿ 4,694.66 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
5 Pieces Per Package |
5 Day(s) | 50 | ASPURE ESD Tape Transparent 50 mm Width | 4571110711576 | 1 Bag (5 Rolls) |
[Features]
· Adhesive tape suitable for usage in cleanrooms.
· Can be easily torn by hand, with excellent workability.
· Can be used not only as cleanroom office supplies but also as packing tape.
Part Number |
---|
1-3934-51 |
1-3934-52 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Manufacturer Product Name | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,551.90 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
10 Pieces Per Package |
Same day | 19 | ASPURE ESD Tape Transparent 19 mm Width | 4571110711569 | 1 Bag (10 Rolls) | ||
฿ 4,694.66 |
TAPE/MAT FOR CLEAN ROOM | 1 Pack(s) |
5 Pieces Per Package |
5 Day(s) | 50 | ASPURE ESD Tape Transparent 50 mm Width | 4571110711576 | 1 Bag (5 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?