(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask Lambda Type 3D Structure Series DS2

Disposable Dust Mask Lambda Type 3D Structure Series DS2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • From :
    ฿ 550.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TD02-S2
TD02V-S2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Intake Resistance
(Pa)
Trusco Code Mass
(g)
National Certification Usage limit time Features Amount Of Content

฿ 550.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 50 or Less 496-4616 9 Japan National Testing DS2 accepted (model certification no. TM579) model name: DD02-S2-2 14 hours As a cushion is equipped on the nasal part, it is superior in contact. Its 3D conformation is securely kept. There is less leakage and it is safe owing to three functions. No metal parts are used and there is no need for separation. 1 Box (10 Sheets)

฿ 830.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 55 or Less 496-4624 11 Japan National Testing DS2 accepted (model certification no. TM580) model name: DD02V-S2-2 18 hours As a cushion is equipped on the nasal part, it is superior in contact. Its 3D conformation is securely kept. There is less leakage and it is safe owing to three functions. No metal parts are used and there is no need for separation. Reduces the uncomfortable feeling inside the mask by an air release valve. 1 Box (10 Sheets)

Basic Specifications

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Type Details
    Head fitting type
  • Length × width(mm)
    125×150
  • Particle collection efficiency (%)
    95 or more
  • Amount Of Content
    1 Box (10 Sheets)

Product Description

· Japan National Certification DS2 passed. The three-dimensional structure of the lambda type keeps it off the lips better than the conventional cup types, to maintain a comfortable breathing space.
· The headgear belt is equipped with an adjuster allowing the length of the belt to be adjusted.
· Λ (Lambda) type retaining tape supports the 3D structure of the mask.
· Less likely to come in contact with the lips even at the time of inhalation, allowing comfortable operation.
· The nose guard sponge eliminates the gap between the mask and nose.

Part Number
TD02-S2
TD02V-S2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Intake Resistance
(Pa)
Trusco Code Mass
(g)
National Certification Usage limit time Features Amount Of Content

฿ 550.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 50 or Less 496-4616 9 Japan National Testing DS2 accepted (model certification no. TM579) model name: DD02-S2-2 14 hours As a cushion is equipped on the nasal part, it is superior in contact. Its 3D conformation is securely kept. There is less leakage and it is safe owing to three functions. No metal parts are used and there is no need for separation. 1 Box (10 Sheets)

฿ 830.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 55 or Less 496-4624 11 Japan National Testing DS2 accepted (model certification no. TM580) model name: DD02V-S2-2 18 hours As a cushion is equipped on the nasal part, it is superior in contact. Its 3D conformation is securely kept. There is less leakage and it is safe owing to three functions. No metal parts are used and there is no need for separation. Reduces the uncomfortable feeling inside the mask by an air release valve. 1 Box (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Shape-retaining tape with Lambda-shaped keeps the three-dimensional structure and enhances the adhesion.

Usage

●Welding works.(oil mist excluded)

Specification

●Particle Collection Efficiency(%):95.0 or more
●Q'ty Per Bag(sheet):10
●Head Type