(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve Screwdriver

Valve Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO.66

  • Tip standards
    Other
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Handle diameter(mm)
    15
  • Overall Length(mm)
    215
  • Blade Tip
    φ4.5mm
  • JAN Code
    4962485093013
  • Specifications
    Valve tool
Part Number
NO.66
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 154.00

ANX HAND TOOL 1 Piece(s) 13 Day(s)

Basic Specifications

  • Tip standards
    Other
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Handle diameter(mm)
    15
  • Overall Length(mm)
    215
  • Blade Tip
    φ4.5mm
  • JAN Code
    4962485093013
  • Specifications
    Valve tool

Product Description

[Features]
· Ideal for installing and removing tire valve cores.

Specifications of NO.66

  • Tip standards
    Other
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Handle diameter(mm)
    15
  • Overall Length(mm)
    215
  • Blade Tip
    φ4.5mm
  • JAN Code
    4962485093013
  • Specifications
    Valve tool
Part Number
NO.66
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 154.00

ANX HAND TOOL 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1