Super Action Grip Screwdriver Bit

Brand :
ANEX
Caution
Product Description
[Specifications]
- Presence of Magnet at the Blade Tip: Available
- Shank Diameter (mm): 6.35
- Whether There is a Double-End Function: NA
- Single Product Set Product: Set Product
- Set Content and Accessories: 1/4" Socket Adapter, Short Bit Holder x 152
- Bit Material: Chrome,Molybdenum,Vanadium Steel