(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber armband (Safety Patrol)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • When using this arm band, remove every now and then to refresh your arm. Halt use if you feel pressure on your arm due to tightening of the band. Made using natural rubber. Not suitable for people who are allergic to latex. The arm band may lose its color when washed or when wet with sweat or rain, etc. Dry naturally (dry in the shade).
  • From :
    ฿ 1,086.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
139604
139605
139608
139613
139616
139704
139705
139708
139713
139714
139716
139804
139805
139808
139813
139814
139816
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Size
(mm)
Cord Amount Of Content

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Safety Patrol (L) Width 95 x length around arm approx. 350 GW-4L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Work Supervisor (L) Width 95 x length around arm approx. 350 GW-5L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 12 Day(s) Monitoring Personnel (L) Width 95 x length around arm approx. 350 GW-8L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Trainee (L) Width 95 x length around arm approx. 350 GW-13L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) GUEST (L) Width 95 x length around arm approx. 350 GW-16L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Safety Patrol (M) Width 95 x Length Around Arm approx. 320 GW-4M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 12 Day(s) Work Supervisor (M) Width 95 x Length Around Arm approx. 320 GW-5M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 12 Day(s) Monitoring Personnel (M) Width 95 x Length Around Arm approx. 320 GW-8M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Trainee (M) Width 95 x Length Around Arm approx. 320 GW-13M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) STAFF (M) Width 95 x Length Around Arm approx. 320 GW-14M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) GUEST (M) Width 95 x Length Around Arm approx. 320 GW-16M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Safety Patrol (S) Width 95 x length around arm approx. 300 GW-4S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Work Supervisor (S) Width 95 x length around arm approx. 300 GW-5S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) Monitoring Personnel (S) Width 95 x length around arm approx. 300 GW-8S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) Trainee (S) Width 95 x length around arm approx. 300 GW-13S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) STAFF (S) Width 95 x length around arm approx. 300 GW-14S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) GUEST (S) Width 95 x length around arm approx. 300 GW-16S 1 pc.

Basic Specifications

  • Product Type
    Arm band
  • With/without reflectiveness
    NA
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Flexible, easy-to-wear rubber arm band that does not require safety pins.
· No fastening with safety pins is necessary, so it does not damage clothing.
· Tubular rubber arm band.
· Utilizes the properties of rubber, which stretches and returns to its original length, to fit around the arm snugly without using pins.
· Ideal for use on clothes that you do not wish to damage with safety pins.
· Printed directly on rubber material for smooth expansion and contraction.
[Materials]
· Polyester / Natural rubber

Part Number
139604
139605
139608
139613
139616
139704
139705
139708
139713
139714
139716
139804
139805
139808
139813
139814
139816
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Size
(mm)
Cord Amount Of Content

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Safety Patrol (L) Width 95 x length around arm approx. 350 GW-4L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Work Supervisor (L) Width 95 x length around arm approx. 350 GW-5L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 12 Day(s) Monitoring Personnel (L) Width 95 x length around arm approx. 350 GW-8L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Trainee (L) Width 95 x length around arm approx. 350 GW-13L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) GUEST (L) Width 95 x length around arm approx. 350 GW-16L 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Safety Patrol (M) Width 95 x Length Around Arm approx. 320 GW-4M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 12 Day(s) Work Supervisor (M) Width 95 x Length Around Arm approx. 320 GW-5M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 12 Day(s) Monitoring Personnel (M) Width 95 x Length Around Arm approx. 320 GW-8M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Trainee (M) Width 95 x Length Around Arm approx. 320 GW-13M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) STAFF (M) Width 95 x Length Around Arm approx. 320 GW-14M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) GUEST (M) Width 95 x Length Around Arm approx. 320 GW-16M 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Safety Patrol (S) Width 95 x length around arm approx. 300 GW-4S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 10 Day(s) Work Supervisor (S) Width 95 x length around arm approx. 300 GW-5S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) Monitoring Personnel (S) Width 95 x length around arm approx. 300 GW-8S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) Trainee (S) Width 95 x length around arm approx. 300 GW-13S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) STAFF (S) Width 95 x length around arm approx. 300 GW-14S 1 pc.

฿ 1,086.00

ARM BANDS 1 Piece(s) 19 Day(s) GUEST (S) Width 95 x length around arm approx. 300 GW-16S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1