(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Breaker Lock-out (195047)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
195047
195048
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Cord Specifications Amount Of Content

฿ 822.23

SECURITY LOCKS 1 Piece(s) Same day Breaker Lever Width: up to 16 mm Breaker Lock - 120 Voltage: 120/277 V, Padlock Diameter: Suitable for Shackle Up To 7.144 mm 1 pc.

฿ 883.00

SECURITY LOCKS 1 Piece(s) Same day Breaker Lever Width: up to 39 mm Breaker Lock - 480 Voltage: 480/660 V, Padlock Diameter: Suitable for Shackle Up To 7.144 mm 1 pc.

Basic Specifications

  • Product Type
    Lock-out
  • Material
    Polypropylene
  • Material
    (Body) Polypropylene, (Clamp/Screw) Pressed Glass Reinforced Nylon
  • Features 1
    Tool to lock the breaker so other people cannot operate it during work. Knob screw type so fixing does not loosen, and tough, using polypropylene and impact-resistant modified Nylon.
  • Amount Of Content
    1 pc.

Product Description

Tools that are used to lock a breaker so that it cannot be operated by anyone else while the breaker is being worked on.
Sturdy thumbscrew type made using polypropylene and impact-resistant modified nylon which help prevent the catch from loosening.

Part Number
195047
195048
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Cord Specifications Amount Of Content

฿ 822.23

SECURITY LOCKS 1 Piece(s) Same day Breaker Lever Width: up to 16 mm Breaker Lock - 120 Voltage: 120/277 V, Padlock Diameter: Suitable for Shackle Up To 7.144 mm 1 pc.

฿ 883.00

SECURITY LOCKS 1 Piece(s) Same day Breaker Lever Width: up to 39 mm Breaker Lock - 480 Voltage: 480/660 V, Padlock Diameter: Suitable for Shackle Up To 7.144 mm 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1