1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Benchtop Type Digital Multimeter

KSE MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Benchtop Type Digital Multimeter
  • Benchtop Type Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Equipped with a comparator function and is ideal for inspections and quality determinations on production lines.
· True effective value type with accurate measurement even of distorted waveforms. (SK-4035 only)
· Includes an output terminal that can be connected to external devices, etc.

 
Part Number
SK-4033
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KSE MEASURING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 400mV/4V/40V/400V/600V Alternating Current Voltage(V) 400mV/4V/40V/400V/600V
Direct Current Voltage(A) 400μA/4000μA/40mA/400mA/10A Alternating Electrical Current(A) 400μA/4000μA/40mA/400mA/10A Resistance(Ω) 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ
Width(mm) 200 Depth(mm) 260 Height(mm) 95
Details Type Multi Tester Display 4,000 Count LCD, Character Height 21 mm Features · Equipped with a comparator function and useful for inspections and quality determinations on production lines. · Equipped with an output terminal. The unit can be connected to an external device. · Large LCD with a character display height of 21 mm for a clear view.
Accessory 100-57 test lead, 896-02 AC adapter, spare fuse F31 (0.5 A/250 V) x 1 Mass(g) 1140 Power Supply AC Adapter