(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Screwdriver set EPS-650

Precision Screwdriver set EPS-650

You can add up to 6 items to the comparison list.

Loading...

Specifications of EPS-650

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.000 / No.00 / No.0 / No.1
  • Tip size / flathead (-) blade width (mm) B1
    1 ~ 4
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    0.9 ~ 5
  • Number Contained In A Packet
    Accessory tool bit number: 30
  • Application
    For removing small screws in repair and assembly, etc. of watches, glasses and other precision equipment.
  • Function 1
    Has an extension holder and is flexible (shaft length 40 to 110 mm).
  • Function 2
    Bits use SNCM steel for high strength, toughness, and durability.
  • Function 3
    30 types of bits and sockets support a variety of screws.
  • Function 4
    The grip end includes a rotary cap, so it is easy to turn quickly and has excellent workability.
  • Set Contents Accessories
    Handle, Extension Holder, Phillips Bit (+No.000·+No.00·+No.0·+No.1), Flathead Bit (-1.0 mm·-1.5 mm·-2.0 mm·-2.5 mm·-3.0 mm·-3.5 mm·-4.0 mm), Torx Bit (T4·T5·T6·T7·T8·T9·T10·T15·T20), Hex Bit (09.·1.3·1.5·2.0·2.5·3.0), Nut Socket (3.0 mm·4.0 mm·4.5 mm·5.0 mm)
  • Notes 1
    Do not use on live electrical equipment. Use according to the size of nuts, bolts and screws.
  • Notes 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
  • Supplement 1
    With stepless extension bar
Part Number
EPS-650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,159.00

TOOL 1 Piece(s) Same day

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.000 / No.00 / No.0 / No.1
  • Tip size / flathead (-) blade width (mm) B1
    1 / 2 / 3 / 4 / 2.5 / 3.5 / 1.5
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2 / 3 / 4 / 5 / 1.5 / 2.5 / 4.5 / 0.9 / 1.3
  • Number Contained In A Packet
    Accessory tool bit number: 30
  • Application
    For removing small screws in repair and assembly, etc. of watches, glasses and other precision equipment.
  • Function 1
    Has an extension holder and is flexible (shaft length 40 to 110 mm).
  • Function 2
    Bits use SNCM steel for high strength, toughness, and durability.
  • Function 3
    30 types of bits and sockets support a variety of screws.
  • Function 4
    The grip end includes a rotary cap, so it is easy to turn quickly and has excellent workability.
  • Set Contents Accessories
    Handle, Extension Holder, Phillips Bit (+No.000·+No.00·+No.0·+No.1), Flathead Bit (-1.0 mm·-1.5 mm·-2.0 mm·-2.5 mm·-3.0 mm·-3.5 mm·-4.0 mm), Torx Bit (T4·T5·T6·T7·T8·T9·T10·T15·T20), Hex Bit (09.·1.3·1.5·2.0·2.5·3.0), Nut Socket (3.0 mm·4.0 mm·4.5 mm·5.0 mm)
  • Notes 1
    Do not use on live electrical equipment. Use according to the size of nuts, bolts and screws.
  • Notes 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
  • Supplement 1
    With stepless extension bar

Product Description

Precision screwdriver set with a wide range containing 30 types of bits.

Specifications of EPS-650

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.000 / No.00 / No.0 / No.1
  • Tip size / flathead (-) blade width (mm) B1
    1 ~ 4
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    0.9 ~ 5
  • Number Contained In A Packet
    Accessory tool bit number: 30
  • Application
    For removing small screws in repair and assembly, etc. of watches, glasses and other precision equipment.
  • Function 1
    Has an extension holder and is flexible (shaft length 40 to 110 mm).
  • Function 2
    Bits use SNCM steel for high strength, toughness, and durability.
  • Function 3
    30 types of bits and sockets support a variety of screws.
  • Function 4
    The grip end includes a rotary cap, so it is easy to turn quickly and has excellent workability.
  • Set Contents Accessories
    Handle, Extension Holder, Phillips Bit (+No.000·+No.00·+No.0·+No.1), Flathead Bit (-1.0 mm·-1.5 mm·-2.0 mm·-2.5 mm·-3.0 mm·-3.5 mm·-4.0 mm), Torx Bit (T4·T5·T6·T7·T8·T9·T10·T15·T20), Hex Bit (09.·1.3·1.5·2.0·2.5·3.0), Nut Socket (3.0 mm·4.0 mm·4.5 mm·5.0 mm)
  • Notes 1
    Do not use on live electrical equipment. Use according to the size of nuts, bolts and screws.
  • Notes 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
  • Supplement 1
    With stepless extension bar
Part Number
EPS-650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,159.00

TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1