(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pot Detailed Capacity (L) 0.38–36 (TSH-4608)

Stainless Steel Pot Detailed Capacity (L) 0.38–36 (TSH-4608)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSH-4608
TSH-4609
TSH-4610
TSH-4612
TSH-4614
TSH-4616
TSH-4618
TSH-4620
TSH-4622
TSH-4624
TSH-4626
TSH-4628
TSH-4630
TSH-4633
TSH-4636
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Outer Diameter
(mm)
Height
(mm)
Internal Diameter
(mm)
Depth
(mm)
Capacity details
(L)
JAN Code Trusco Code Mass
(g)
Handle Amount Of Content

฿ 467.00

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) Up to 4.9 93 85 80 80 0.38 4989999342987 488-6101 160 NA 1 pc.

฿ 547.81

STAINLESSSTEELTANKS 1 Piece(s) Same day Up to 4.9 105 95 90 90 0.55 4989999343076 488-6119 190 NA 1 pc.

฿ 695.85

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) Up to 4.9 110 105 100 100 0.7 4989999343083 488-6127 240 NA 1 pc.

฿ 869.78

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) Up to 4.9 135 130 120 120 1.3 4989999343090 488-6135 340 NA 1 pc.

฿ 1,014.00

STAINLESS STEEL TANKS 1 Piece(s) Same day Up to 4.9 160 150 140 140 2.1 4989999343106 488-6143 450 NA 1 pc.

฿ 1,381.21

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) Up to 4.9 180 165 160 160 3.2 4989999343113 488-6151 580 NA 1 pc.

฿ 1,733.60

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) Up to 4.9 200 190 180 180 4.5 4989999343120 488-6160 740 NA 1 pc.

฿ 1,940.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 5.0 to 9.9 268 215 200 200 6 4989999343137 488-6178 1060 Available 1 pc.

฿ 2,493.80

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) 5.0 to 9.9 288 235 220 220 8 4989999343144 488-6186 1240 Available 1 pc.

฿ 3,156.10

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) 10.0 to 19.9 308 255 240 240 11 4989999343151 488-6194 1600 Available 1 pc.

฿ 3,644.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 10.0 to 19.9 328 275 260 260 13 4989999343168 488-6208 1820 Available 1 pc.

฿ 4,845.00

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 10.0 to 19.9 348 295 280 280 16 4989999343175 488-6216 2110 Available 1 pc.

฿ 5,237.00

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 20 to 59 368 315 300 300 21 4989999343182 488-6224 2220 Available 1 pc.

฿ 8,440.05

STAINLESS STEEL TANKS 1 Piece(s) 14 Day(s) 20 to 59 398 340 330 330 26 4989999343199 488-6232 3130 Available 1 pc.

฿ 9,709.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 20 to 59 428 370 360 360 36 4989999343205 488-6241 3900 Available 1 pc.

Basic Specifications

  • Product Type
    Tank
  • Material
    SUS304
  • Specifications
    With Lid
  • Material Details
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· As it uses stainless steel SUS304, it has excellent durability, functionality, hygiene and cleanability.
· Various sizes are selectable to suit capacity and intended use.

Part Number
TSH-4608
TSH-4609
TSH-4610
TSH-4612
TSH-4614
TSH-4616
TSH-4618
TSH-4620
TSH-4622
TSH-4624
TSH-4626
TSH-4628
TSH-4630
TSH-4633
TSH-4636
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Outer Diameter
(mm)
Height
(mm)
Internal Diameter
(mm)
Depth
(mm)
Capacity details
(L)
JAN Code Trusco Code Mass
(g)
Handle Amount Of Content

฿ 467.00

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) Up to 4.9 93 85 80 80 0.38 4989999342987 488-6101 160 NA 1 pc.

฿ 547.81

STAINLESSSTEELTANKS 1 Piece(s) Same day Up to 4.9 105 95 90 90 0.55 4989999343076 488-6119 190 NA 1 pc.

฿ 695.85

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) Up to 4.9 110 105 100 100 0.7 4989999343083 488-6127 240 NA 1 pc.

฿ 869.78

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) Up to 4.9 135 130 120 120 1.3 4989999343090 488-6135 340 NA 1 pc.

฿ 1,014.00

STAINLESS STEEL TANKS 1 Piece(s) Same day Up to 4.9 160 150 140 140 2.1 4989999343106 488-6143 450 NA 1 pc.

฿ 1,381.21

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) Up to 4.9 180 165 160 160 3.2 4989999343113 488-6151 580 NA 1 pc.

฿ 1,733.60

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) Up to 4.9 200 190 180 180 4.5 4989999343120 488-6160 740 NA 1 pc.

฿ 1,940.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 5.0 to 9.9 268 215 200 200 6 4989999343137 488-6178 1060 Available 1 pc.

฿ 2,493.80

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) 5.0 to 9.9 288 235 220 220 8 4989999343144 488-6186 1240 Available 1 pc.

฿ 3,156.10

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) 10.0 to 19.9 308 255 240 240 11 4989999343151 488-6194 1600 Available 1 pc.

฿ 3,644.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 10.0 to 19.9 328 275 260 260 13 4989999343168 488-6208 1820 Available 1 pc.

฿ 4,845.00

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 10.0 to 19.9 348 295 280 280 16 4989999343175 488-6216 2110 Available 1 pc.

฿ 5,237.00

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 20 to 59 368 315 300 300 21 4989999343182 488-6224 2220 Available 1 pc.

฿ 8,440.05

STAINLESS STEEL TANKS 1 Piece(s) 14 Day(s) 20 to 59 398 340 330 330 26 4989999343199 488-6232 3130 Available 1 pc.

฿ 9,709.00

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 20 to 59 428 370 360 360 36 4989999343205 488-6241 3900 Available 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it uses stainless steel SUS304, it is excellent in durability, functionality, hygienic and easy to clean.
●Various sizes can be selected according to capacity and application.

Specification

●With lid

Materials

●Stainless Steel(SUS304)