(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Tool Cart (With Curtain Plate) NTS-620P/NTS-720P

Trusco Nakayama Tool Cart (With Curtain Plate) NTS-620P/NTS-720P

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 32,151.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTS-620P-W SALE
NTS-620P-YG SALE
NTS-720P-W SALE
NTS-720P-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)

฿ 32,151.00

฿ 29,578.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 484-6583 30500(30.5kg)

฿ 32,151.00

฿ 29,578.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 Young Green 484-6591 30500(30.5kg)

฿ 38,251.00

฿ 35,190.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 484-6800 40000(40kg)

฿ 38,251.00

฿ 35,190.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Young Green 484-6818 40000(40kg)

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    40
  • Shelf Board
    1 pc.
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper): 75 mm (2 Pieces)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Number of drawers
    Shallow Model: 2 drawers, Deep Model: 0 drawers

Product Description

[Features]
· Shelf boards can have 1 free shelf as standard that can be used on both sides and can be moved at 60 m/m pitch.
· Both drawers can be locked.

Part Number
NTS-620P-W SALE
NTS-620P-YG SALE
NTS-720P-W SALE
NTS-720P-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)

฿ 32,151.00

฿ 29,578.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 White 484-6583 30500(30.5kg)

฿ 32,151.00

฿ 29,578.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 Young Green 484-6591 30500(30.5kg)

฿ 38,251.00

฿ 35,190.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 484-6800 40000(40kg)

฿ 38,251.00

฿ 35,190.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Young Green 484-6818 40000(40kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1