(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FAW-963M2-W |
FAW-963M2-YG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 14,711.00 ฿ 13,532.65 |
STEEL WAGONS | 1 Piece(s) | 10 Day(s) | White | 487-8817 | 1 unit | ||
฿ 14,711.00 ฿ 13,532.65 |
STEEL WAGONS | 1 Piece(s) | 19 Day(s) | Young Green | 487-8825 | 1 unit |
[Features]
· No dust will accumulate on a meshed shelf, and you can tell what's where at once.
Part Number |
---|
FAW-963M2-W |
FAW-963M2-YG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 14,711.00 ฿ 13,532.65 |
STEEL WAGONS | 1 Piece(s) | 10 Day(s) | White | 487-8817 | 1 unit | ||
฿ 14,711.00 ฿ 13,532.65 |
STEEL WAGONS | 1 Piece(s) | 19 Day(s) | Young Green | 487-8825 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?