(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shelf Board for Phoenix Wagon (with Partition)

Shelf Board for Phoenix Wagon (with Partition)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 16,544.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-963S3-B SALE
PEW-963S3-R SALE
PEW-964S4-B SALE
PEW-964S4-R SALE
PEW-973S3-B SALE
PEW-973S3-R SALE
PEW-974S4-B SALE
PEW-974S4-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 16,544.84

฿ 12,367.27

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 Blue 488-4302 3 18400(18.4kg) 1 unit

฿ 16,544.84

฿ 12,367.27

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 Red 488-4311 3 18400(18.4kg) 1 unit

฿ 19,770.32

฿ 14,719.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 Blue 488-4507 4 22600(22.6kg) 1 unit

฿ 19,770.32

฿ 14,719.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 Red 488-4515 4 22600(22.6kg) 1 unit

฿ 19,000.55

฿ 13,853.30

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Blue 488-4906 3 25100(25.1kg) 1 unit

฿ 19,000.55

฿ 13,853.30

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Red 488-4914 3 25100(25.1kg) 1 unit

฿ 23,029.31

฿ 16,689.34

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Blue 488-5066 4 31500(31.5kg) 1 unit

฿ 23,029.31

฿ 16,689.34

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Red 488-5074 4 31500(31.5kg) 1 unit

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
  • Accessory
    Partition mounting bracket x 2/step, partition x 2/step
  • Amount Of Content
    1 unit

Product Description

[Features]
· The shelf boards have partitions, enabling organization of fine parts and tools.
· Pipes are adopted as posts for easy assembly and shelf relocations.

Part Number
PEW-963S3-B SALE
PEW-963S3-R SALE
PEW-964S4-B SALE
PEW-964S4-R SALE
PEW-973S3-B SALE
PEW-973S3-R SALE
PEW-974S4-B SALE
PEW-974S4-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 16,544.84

฿ 12,367.27

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 Blue 488-4302 3 18400(18.4kg) 1 unit

฿ 16,544.84

฿ 12,367.27

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 Red 488-4311 3 18400(18.4kg) 1 unit

฿ 19,770.32

฿ 14,719.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 Blue 488-4507 4 22600(22.6kg) 1 unit

฿ 19,770.32

฿ 14,719.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 Red 488-4515 4 22600(22.6kg) 1 unit

฿ 19,000.55

฿ 13,853.30

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Blue 488-4906 3 25100(25.1kg) 1 unit

฿ 19,000.55

฿ 13,853.30

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Red 488-4914 3 25100(25.1kg) 1 unit

฿ 23,029.31

฿ 16,689.34

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Blue 488-5066 4 31500(31.5kg) 1 unit

฿ 23,029.31

฿ 16,689.34

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Red 488-5074 4 31500(31.5kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can organize small parts and tools with a shelf board with a partition panel.

Specification

●Max Load Weight(kg/piece):150
●Equal Load Capacity(kg/stage):100
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)
●Shelf Board Adjustable Pitch: 25mm
●Anti-spill Height: 50mm

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Nylon Urethane

Accessories

●Partition Panel Mounting Bracket: 2 Pieces/Stage
●Partition Panel: 2 Sheets/Stage