(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Phoenix Cart Additional Shelf Board, Blue/Red/Blue (PEW-75T-B)

Trusco Nakayama Phoenix Cart Additional Shelf Board, Blue/Red/Blue (PEW-75T-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-64T-B
PEW-64T-R
PEW-75T-B
PEW-75T-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Blue 4989999411812 488-2270 2750(2.75kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Red 4989999411843 488-2300 2750(2.75kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Blue 4989999412024 488-2920 4590(4.59kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,986.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Red 4989999412031 488-2938 4590(4.59kg) 1 Set (Mounting Bushing: 4 pcs)

Basic Specifications

  • Height(mm)
    50
  • Other
    Option
  • Compatible Support Beam Diameter
    25.4mm
  • Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
  • Amount Of Content
    1 Set (Mounting Bushing: 4 pcs)

Product Description

The material is steel and can be used on both the front and back sides
4 mounting bushing included

Part Number
PEW-64T-B
PEW-64T-R
PEW-75T-B
PEW-75T-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Blue 4989999411812 488-2270 2750(2.75kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Red 4989999411843 488-2300 2750(2.75kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,561.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Blue 4989999412024 488-2920 4590(4.59kg) 1 Set (Mounting Bushing: 4 pcs)

฿ 1,986.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Red 4989999412031 488-2938 4590(4.59kg) 1 Set (Mounting Bushing: 4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can organize small parts and tools with a shelf board with a partition panel.
●You can use both front and back sides.

Specification

●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)
●Shelf Board Adjustable Pitch: 25mm
●Anti-spill Height: 50mm
●Compatible Strut Diameter: 25.4mm

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Nylon Urethane
●Steel

Accessories

●Partition Panel Mounting Bracket: 2 Pieces/Stage
●Partition Panel: 2 Sheets/Stage
●Mounting Bushing(4 pieces)