(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trusco Nakayama Phoenix Cart Divider Set, Blue/Red

Trusco Nakayama Phoenix Cart Divider Set, Blue/Red

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,693.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-64SSET-B
PEW-64SSET-R
PEW-75SSET-B
PEW-75SSET-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Compatible Shelf Panel JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,693.00

STEEL WAGONS 1 Piece(s) 1 Day(s) Blue For W 600 x D 400 4989999411775 488-2237 1460(1.46kg) 1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

฿ 1,693.00

STEEL WAGONS 1 Piece(s) 1 Day(s) Red For W 600 x D 400 4989999411782 488-2245 1460(1.46kg) 1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

฿ 1,715.78

STEEL WAGONS 1 Piece(s) 1 Day(s) Blue For W 750 x D 500 4989999411966 488-2881 1840(1.84kg) 1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

฿ 1,715.78

STEEL WAGONS 1 Piece(s) 1 Day(s) Red For W 750 x D 500 4989999411973 488-2890 1840(1.84kg) 1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

Basic Specifications

  • Other
    Option
  • Specifications
    Vertical 1 pc and horizontal 2 pcs
  • Mounting pitch
    50mm
  • Material
    Steel
  • Accessory
    Partition mounting bracket: horizontal/vertical x 2 for each
  • Amount Of Content
    1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

Product Description

A set of 2 pcs. of steel partition plate mounting brackets, respectively for vertical and horizontal mounting
Can be divided into 3 and 6 spaces

Part Number
PEW-64SSET-B
PEW-64SSET-R
PEW-75SSET-B
PEW-75SSET-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Compatible Shelf Panel JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,693.00

STEEL WAGONS 1 Piece(s) 1 Day(s) Blue For W 600 x D 400 4989999411775 488-2237 1460(1.46kg) 1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

฿ 1,693.00

STEEL WAGONS 1 Piece(s) 1 Day(s) Red For W 600 x D 400 4989999411782 488-2245 1460(1.46kg) 1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

฿ 1,715.78

STEEL WAGONS 1 Piece(s) 1 Day(s) Blue For W 750 x D 500 4989999411966 488-2881 1840(1.84kg) 1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

฿ 1,715.78

STEEL WAGONS 1 Piece(s) 1 Day(s) Red For W 750 x D 500 4989999411973 488-2890 1840(1.84kg) 1 Set (Partition Mounting Fittings (for Vertical/Horizontal Use): 2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can organize small parts and tools with a shelf board with a partition panel.

Specification

●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)
●Shelf Board Adjustable Pitch: 25mm
●Anti-spill Height: 50mm
●Vertical x 1/Horizontal x 2 
●Mounting Pitch: 50mm

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Nylon Urethane
●Steel

Accessories

●Partition Panel Mounting Bracket: 2 Pieces/Stage
●Partition Panel: 2 Sheets/Stage
●Partition Panel Mounting Bracket: 2 Each for Vertical and Horizontal