(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PEW-64K |
PEW-75K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,218.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 600 | 400 | 4989999411768 | 488-2229 | 860(0.86kg) | 1 Set (Mounting Bushing: 4 pcs) | ||
฿ 2,490.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 750 | 500 | 4989999411959 | 488-2873 | 940(0.94kg) | 1 Set (Mounting Bushing: 4 pcs) |
A three-sided frame for the Phoenix Wagon that prevents stored items from falling.
[Features]
·Easy to replace or add.
·Country of manufacture: Japan.
Part Number |
---|
PEW-64K |
PEW-75K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,218.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 600 | 400 | 4989999411768 | 488-2229 | 860(0.86kg) | 1 Set (Mounting Bushing: 4 pcs) | ||
฿ 2,490.00 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | 750 | 500 | 4989999411959 | 488-2873 | 940(0.94kg) | 1 Set (Mounting Bushing: 4 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?