(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Noise Suppression Type with Double-Level Stoppers) Height 607 mm

Phoenix Wagon (Noise Suppression Type with Double-Level Stoppers) Height 607 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,433.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-662C-W
PEW-662C-YG
PEW-672C-W
PEW-672C-YG
PEW-692C-W
PEW-692C-YG
PEW-763C-W
PEW-763C-YG
PEW-773C-W
PEW-773C-YG
PEW-793C-W SALE
PEW-793C-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 10,433.66

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 607 White 488-2458 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 9900(9.9kg) 1 unit

฿ 10,433.66

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 607 Young Green 488-2466 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 9900(9.9kg) 1 unit

฿ 11,306.15

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 607 White 488-2652 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 13700(13.7kg) 1 unit

฿ 11,306.15

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 607 Young Green 488-2661 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 13700(13.7kg) 1 unit

฿ 13,008.66

STEEL WAGONS 1 Piece(s) 10 Day(s) 900 600 607 White 488-2814 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 16800(16.8kg) 1 unit

฿ 13,008.66

STEEL WAGONS 1 Piece(s) 10 Day(s) 900 600 607 Young Green 488-2822 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 16800(16.8kg) 1 unit

฿ 12,256.96

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 746 White 488-3268 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 13600(13.6kg) 1 unit

฿ 12,256.96

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 746 Young Green 488-3276 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 13600(13.6kg) 1 unit

฿ 14,261.64

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 746 White 488-3641 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 19200(19.2kg) 1 unit

฿ 14,261.64

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 746 Young Green 488-3659 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 19200(19.2kg) 1 unit

฿ 16,930.71

฿ 12,223.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 746 White 488-3802 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 23800(23.8kg) 1 unit

฿ 16,930.71

฿ 12,223.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 746 Young Green 488-3811 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 23800(23.8kg) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a caster with double stopper function that locks both wheel and axle.
· Pipes are adopted as posts for easy assembly and shelf relocations.

Part Number
PEW-662C-W
PEW-662C-YG
PEW-672C-W
PEW-672C-YG
PEW-692C-W
PEW-692C-YG
PEW-763C-W
PEW-763C-YG
PEW-773C-W
PEW-773C-YG
PEW-793C-W SALE
PEW-793C-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 10,433.66

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 607 White 488-2458 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 9900(9.9kg) 1 unit

฿ 10,433.66

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 607 Young Green 488-2466 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 9900(9.9kg) 1 unit

฿ 11,306.15

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 607 White 488-2652 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 13700(13.7kg) 1 unit

฿ 11,306.15

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 607 Young Green 488-2661 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 13700(13.7kg) 1 unit

฿ 13,008.66

STEEL WAGONS 1 Piece(s) 10 Day(s) 900 600 607 White 488-2814 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 16800(16.8kg) 1 unit

฿ 13,008.66

STEEL WAGONS 1 Piece(s) 10 Day(s) 900 600 607 Young Green 488-2822 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 75 mm (2 Pieces) 16800(16.8kg) 1 unit

฿ 12,256.96

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 746 White 488-3268 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 13600(13.6kg) 1 unit

฿ 12,256.96

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 746 Young Green 488-3276 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 13600(13.6kg) 1 unit

฿ 14,261.64

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 746 White 488-3641 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 19200(19.2kg) 1 unit

฿ 14,261.64

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 746 Young Green 488-3659 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 19200(19.2kg) 1 unit

฿ 16,930.71

฿ 12,223.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 746 White 488-3802 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 23800(23.8kg) 1 unit

฿ 16,930.71

฿ 12,223.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 746 Young Green 488-3811 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with 2-Stage Stopper) 100 mm (2 Pieces) 23800(23.8kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1