(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Noise Suppression Type with Thin Single-Level/Single-Level Drawers) Height 740 / 880 mm

Phoenix Wagon (Noise Suppression Type with Thin Single-Level/Single-Level Drawers) Height 740 / 880 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,846.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-661VZ-W SALE
PEW-661VZ-YG SALE
PEW-662VZ-W SALE
PEW-662VZ-YG SALE
PEW-671VZ-W SALE
PEW-671VZ-YG SALE
PEW-672VZ-W SALE
PEW-672VZ-YG SALE
PEW-762VZ-W SALE
PEW-762VZ-YG SALE
PEW-763VZ-W SALE
PEW-763VZ-YG SALE
PEW-772VZ-W SALE
PEW-772VZ-YG SALE
PEW-773VZ-W SALE
PEW-773VZ-YG SALE
PEW-962VZ-W SALE
PEW-962VZ-YG SALE
PEW-963VZ-W SALE
PEW-963VZ-YG SALE
PEW-972VZ-W SALE
PEW-972VZ-YG SALE
PEW-973VZ-W SALE
PEW-973VZ-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 23,846.38

฿ 17,322.01

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 600 White 488-2415 1 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 28500(28.5kg) 1 unit

฿ 23,846.38

฿ 17,322.01

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 600 Young Green 488-2423 1 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 28500(28.5kg) 1 unit

฿ 25,480.63

฿ 18,453.07

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 White 488-2512 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 31300(31.3kg) 1 unit

฿ 25,480.63

฿ 18,453.07

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 600 Young Green 488-2521 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 31300(31.3kg) 1 unit

฿ 28,465.92

฿ 20,373.06

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 White 488-2610 1 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 37800(37.8kg) 1 unit

฿ 28,465.92

฿ 20,373.06

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 Young Green 488-2628 1 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 37800(37.8kg) 1 unit

฿ 30,647.83

฿ 21,815.13

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 White 488-2717 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 42300(42.3kg) 1 unit

฿ 30,647.83

฿ 21,815.13

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 Young Green 488-2725 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 42300(42.3kg) 1 unit

฿ 26,385.06

฿ 19,131.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3187 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32200(32.2kg) 1 unit

฿ 26,385.06

฿ 19,131.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 488-3217 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32200(32.2kg) 1 unit

฿ 28,004.41

฿ 20,261.19

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3322 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 34900(34.9kg) 1 unit

฿ 28,004.41

฿ 20,261.19

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 488-3331 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 34900(34.9kg) 1 unit

฿ 31,567.75

฿ 22,492.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 488-3560 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 43300(43.3kg) 1 unit

฿ 31,567.75

฿ 22,492.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 488-3594 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 43300(43.3kg) 1 unit

฿ 33,764.55

฿ 23,928.94

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 488-3705 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 47900(47.9kg) 1 unit

฿ 33,764.55

฿ 23,928.94

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 488-3713 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 47900(47.9kg) 1 unit

฿ 26,447.04

฿ 19,131.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 488-4108 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32600(32.6kg) 1 unit

฿ 26,447.04

฿ 19,131.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 488-4116 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32600(32.6kg) 1 unit

฿ 28,066.40

฿ 20,261.13

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 488-4345 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 35300(35.3kg) 1 unit

฿ 28,066.40

฿ 20,261.13

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 488-4353 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 35300(35.3kg) 1 unit

฿ 31,629.74

฿ 22,491.91

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 488-4744 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 43700(43.7kg) 1 unit

฿ 31,629.74

฿ 22,491.91

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 488-4752 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 43700(43.7kg) 1 unit

฿ 33,819.69

฿ 23,927.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 488-4949 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 48300(48.3kg) 1 unit

฿ 33,819.69

฿ 23,927.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 488-4957 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 48300(48.3kg) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Uniform Load: Draw-out(kg/stage)
    10
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

[Features]
· 2 types of drawers with different depths are available.
· The drawer has a latch function that prevents it from popping out.
· Pipes are adopted as posts for easy assembly and shelf relocations.

Part Number
PEW-661VZ-W SALE
PEW-661VZ-YG SALE
PEW-662VZ-W SALE
PEW-662VZ-YG SALE
PEW-671VZ-W SALE
PEW-671VZ-YG SALE
PEW-672VZ-W SALE
PEW-672VZ-YG SALE
PEW-762VZ-W SALE
PEW-762VZ-YG SALE
PEW-763VZ-W SALE
PEW-763VZ-YG SALE
PEW-772VZ-W SALE
PEW-772VZ-YG SALE
PEW-773VZ-W SALE
PEW-773VZ-YG SALE
PEW-962VZ-W SALE
PEW-962VZ-YG SALE
PEW-963VZ-W SALE
PEW-963VZ-YG SALE
PEW-972VZ-W SALE
PEW-972VZ-YG SALE
PEW-973VZ-W SALE
PEW-973VZ-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 23,846.38

฿ 17,322.01

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 600 White 488-2415 1 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 28500(28.5kg) 1 unit

฿ 23,846.38

฿ 17,322.01

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 600 Young Green 488-2423 1 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 28500(28.5kg) 1 unit

฿ 25,480.63

฿ 18,453.07

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 White 488-2512 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 31300(31.3kg) 1 unit

฿ 25,480.63

฿ 18,453.07

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 600 Young Green 488-2521 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 31300(31.3kg) 1 unit

฿ 28,465.92

฿ 20,373.06

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 White 488-2610 1 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 37800(37.8kg) 1 unit

฿ 28,465.92

฿ 20,373.06

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 Young Green 488-2628 1 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 37800(37.8kg) 1 unit

฿ 30,647.83

฿ 21,815.13

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 White 488-2717 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 42300(42.3kg) 1 unit

฿ 30,647.83

฿ 21,815.13

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 Young Green 488-2725 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 42300(42.3kg) 1 unit

฿ 26,385.06

฿ 19,131.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3187 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32200(32.2kg) 1 unit

฿ 26,385.06

฿ 19,131.81

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 488-3217 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32200(32.2kg) 1 unit

฿ 28,004.41

฿ 20,261.19

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3322 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 34900(34.9kg) 1 unit

฿ 28,004.41

฿ 20,261.19

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 488-3331 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 34900(34.9kg) 1 unit

฿ 31,567.75

฿ 22,492.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 488-3560 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 43300(43.3kg) 1 unit

฿ 31,567.75

฿ 22,492.02

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 488-3594 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 43300(43.3kg) 1 unit

฿ 33,764.55

฿ 23,928.94

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 488-3705 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 47900(47.9kg) 1 unit

฿ 33,764.55

฿ 23,928.94

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 488-3713 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 47900(47.9kg) 1 unit

฿ 26,447.04

฿ 19,131.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 488-4108 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32600(32.6kg) 1 unit

฿ 26,447.04

฿ 19,131.79

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 488-4116 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32600(32.6kg) 1 unit

฿ 28,066.40

฿ 20,261.13

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 488-4345 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 35300(35.3kg) 1 unit

฿ 28,066.40

฿ 20,261.13

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 488-4353 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 35300(35.3kg) 1 unit

฿ 31,629.74

฿ 22,491.91

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 488-4744 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 43700(43.7kg) 1 unit

฿ 31,629.74

฿ 22,491.91

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 488-4752 2 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 43700(43.7kg) 1 unit

฿ 33,819.69

฿ 23,927.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 488-4949 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 48300(48.3kg) 1 unit

฿ 33,819.69

฿ 23,927.43

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 488-4957 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 48300(48.3kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1