(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Noise Suppression Type with Double-Row Drawers) Height 740/880 mm

Phoenix Wagon (Noise Suppression Type with Double-Row Drawers) Height 740/880 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,477.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-763W-W SALE
PEW-763W-YG SALE
PEW-773W-W SALE
PEW-773W-YG SALE
PEW-963W-W SALE
PEW-963W-YG SALE
PEW-973W-W SALE
PEW-973W-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 21,717.01

฿ 15,844.73

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3357 24300(24.3kg) 1 unit

฿ 21,717.01

฿ 15,844.73

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 488-3365 24300(24.3kg) 1 unit

฿ 25,515.88

฿ 18,310.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 488-3730 33100(33.1kg) 1 unit

฿ 25,515.88

฿ 18,310.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 488-3748 33100(33.1kg) 1 unit

฿ 21,477.25

฿ 15,699.87

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 488-4370 24700(24.7kg) 1 unit

฿ 21,477.25

฿ 15,699.87

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 880 Young Green 488-4388 24700(24.7kg) 1 unit

฿ 25,419.44

฿ 18,258.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 488-4973 33500(33.5kg) 1 unit

฿ 25,419.44

฿ 18,258.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 488-4981 33500(33.5kg) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Uniform Load: Draw-out(kg/stage)
    10
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Wagon with two 113 mm deep drawers suitable for accessory management.
· The drawer has a latch function that prevents it from popping out.
· Pipes are adopted as posts for easy assembly and shelf relocations.

Part Number
PEW-763W-W SALE
PEW-763W-YG SALE
PEW-773W-W SALE
PEW-773W-YG SALE
PEW-963W-W SALE
PEW-963W-YG SALE
PEW-973W-W SALE
PEW-973W-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 21,717.01

฿ 15,844.73

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3357 24300(24.3kg) 1 unit

฿ 21,717.01

฿ 15,844.73

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 488-3365 24300(24.3kg) 1 unit

฿ 25,515.88

฿ 18,310.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 488-3730 33100(33.1kg) 1 unit

฿ 25,515.88

฿ 18,310.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 488-3748 33100(33.1kg) 1 unit

฿ 21,477.25

฿ 15,699.87

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 488-4370 24700(24.7kg) 1 unit

฿ 21,477.25

฿ 15,699.87

STEEL WAGONS 1 Piece(s) 35 Day(s) 600 400 880 Young Green 488-4388 24700(24.7kg) 1 unit

฿ 25,419.44

฿ 18,258.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 488-4973 33500(33.5kg) 1 unit

฿ 25,419.44

฿ 18,258.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 488-4981 33500(33.5kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1