(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Noise Suppression Type/with Single-Level Drawers) Height 740/880 mm

Phoenix Wagon (Noise Suppression Type/with Single-Level Drawers) Height 740/880 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 19,300.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-763V-W SALE
PEW-763V-YG SALE
PEW-773V-W SALE
PEW-773V-YG SALE
PEW-963V-W SALE
PEW-963V-YG SALE
PEW-973V-W SALE
PEW-973V-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 19,542.00

฿ 13,911.95

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3306 25600(25.6kg) 1 unit

฿ 19,542.00

฿ 13,911.95

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 488-3314 25600(25.6kg) 1 unit

฿ 23,561.88

฿ 16,519.23

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 488-3683 35100(35.1kg) 1 unit

฿ 23,561.88

฿ 16,519.23

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 488-3691 35100(35.1kg) 1 unit

฿ 19,300.44

฿ 17,515.15

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 488-4329 26000(26.0kg) 1 unit

฿ 19,300.44

฿ 13,763.14

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 488-4337 26000(26.0kg) 1 unit

฿ 23,463.63

฿ 16,466.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 488-4922 35500(35.5kg) 1 unit

฿ 23,463.63

฿ 16,466.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 488-4931 35500(35.5kg) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Uniform Load: Draw-out(kg/stage)
    10
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

Wagon with an easily mounted bushing.
[Features]
· Has a 113 mm deep drawer that is ideal for storing tools and instruments.
· The drawer has a latch function that prevents it from popping out.
· Pipes are adopted as posts for easy assembly and shelf relocations.
· Powder coated with environmentally friendly antibacterial agent.
[Applications]
· Ideal for storage of tools and instruments.

Part Number
PEW-763V-W SALE
PEW-763V-YG SALE
PEW-773V-W SALE
PEW-773V-YG SALE
PEW-963V-W SALE
PEW-963V-YG SALE
PEW-973V-W SALE
PEW-973V-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 19,542.00

฿ 13,911.95

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 White 488-3306 25600(25.6kg) 1 unit

฿ 19,542.00

฿ 13,911.95

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 Young Green 488-3314 25600(25.6kg) 1 unit

฿ 23,561.88

฿ 16,519.23

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 White 488-3683 35100(35.1kg) 1 unit

฿ 23,561.88

฿ 16,519.23

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 Young Green 488-3691 35100(35.1kg) 1 unit

฿ 19,300.44

฿ 17,515.15

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 White 488-4329 26000(26.0kg) 1 unit

฿ 19,300.44

฿ 13,763.14

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 Young Green 488-4337 26000(26.0kg) 1 unit

฿ 23,463.63

฿ 16,466.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 White 488-4922 35500(35.5kg) 1 unit

฿ 23,463.63

฿ 16,466.78

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 Young Green 488-4931 35500(35.5kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tools and documents can be stored in drawers with a depth of 113mm.
●The drawer has a latch function to prevent jumping out.

Specification

●Max Load Weight(kg/piece):150
●Equal Load Capacity(kg/stage):100
●Strut Diameter(mm):25.4
●Drawer Equal Load: 10kg
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)

Materials

●Main Body: Steel(antibacterial powder coating)
●Caster Brackets: Steel
●Wheel: Elastomer(silent type)