(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Noise Suppression Type/standard) Height 880 mm

Phoenix Wagon (Noise Suppression Type/standard) Height 880 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,911.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-9103-W SALE
PEW-9103-YG SALE
PEW-9123-W SALE
PEW-9123-YG SALE
PEW-963-W
PEW-963-YG
PEW-973-W
PEW-973-YG
PEW-993-W
PEW-993-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 15,791.12

฿ 11,608.05

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 White - 488-3861 29900(29.9kg) 1 unit

฿ 15,791.12

฿ 11,608.05

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 Young Green - 488-3870 29900(29.9kg) 1 unit

฿ 15,477.23

฿ 11,741.03

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 White - 488-3888 32400(32.4kg) 1 unit

฿ 15,477.23

฿ 11,741.03

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 Young Green - 488-3896 32400(32.4kg) 1 unit

฿ 8,911.00

STEEL WAGONS 1 Piece(s) Same day 600 400 White 4989999429893 488-4361 14000(14.0kg) 1 unit

฿ 10,406.00

STEEL WAGONS 1 Piece(s) Same day 600 400 Young Green 4989999429909 488-4418 14000(14.0kg) 1 unit

฿ 9,595.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 White 4989999429978 488-4965 19600(19.6kg) 1 unit

฿ 9,595.00

STEEL WAGONS 1 Piece(s) Same day 750 500 Young Green 4989999429985 488-5015 19600(19.6kg) 1 unit

฿ 14,278.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 White - 488-5121 24200(24.2kg) 1 unit

฿ 14,278.00

฿ 12,631.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 Young Green - 488-5139 24200(24.2kg) 1 unit

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

Wagon with an easily mounted bushing.
[Features]
· Pipe type wagon with quiet, smooth, comfortably usable soundproof casters.
· Pipes are adopted as posts for easy assembly and shelf relocations.
· Powder coated with environmentally friendly antibacterial agent.
[Applications]
· Ideal for storage of tools and instruments.

Part Number
PEW-9103-W SALE
PEW-9103-YG SALE
PEW-9123-W SALE
PEW-9123-YG SALE
PEW-963-W
PEW-963-YG
PEW-973-W
PEW-973-YG
PEW-993-W
PEW-993-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 15,791.12

฿ 11,608.05

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 White - 488-3861 29900(29.9kg) 1 unit

฿ 15,791.12

฿ 11,608.05

STEEL WAGONS 1 Piece(s) 40 Day(s) 1000 650 Young Green - 488-3870 29900(29.9kg) 1 unit

฿ 15,477.23

฿ 11,741.03

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 White - 488-3888 32400(32.4kg) 1 unit

฿ 15,477.23

฿ 11,741.03

STEEL WAGONS 1 Piece(s) 40 Day(s) 1200 600 Young Green - 488-3896 32400(32.4kg) 1 unit

฿ 8,911.00

STEEL WAGONS 1 Piece(s) Same day 600 400 White 4989999429893 488-4361 14000(14.0kg) 1 unit

฿ 10,406.00

STEEL WAGONS 1 Piece(s) Same day 600 400 Young Green 4989999429909 488-4418 14000(14.0kg) 1 unit

฿ 9,595.00

STEEL WAGONS 1 Piece(s) 10 Day(s) 750 500 White 4989999429978 488-4965 19600(19.6kg) 1 unit

฿ 9,595.00

STEEL WAGONS 1 Piece(s) Same day 750 500 Young Green 4989999429985 488-5015 19600(19.6kg) 1 unit

฿ 14,278.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 White - 488-5121 24200(24.2kg) 1 unit

฿ 14,278.00

฿ 12,631.75

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 Young Green - 488-5139 24200(24.2kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A wagon using a bushing that is easy to install.
●A pipe type wagon with quiet and smooth comfort using a noise reduction caster.

Specification

●Max Load Weight(kg/piece):150
●Equal Load Capacity(kg/stage):100
●Strut Diameter(mm):25.4
●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper) 100mm(2 pieces)

Materials

●Main Body: Steel(antibacterial powder coating)
●Caster Brackets: Steel
●Wheel: Elastomer(silent type)