(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shelf Board for Clean Phoenix Wagon (SUS430)

Shelf Board for Clean Phoenix Wagon (SUS430)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,325.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPE4-12T
CPE4-64T
CPE4-75T
CPE4-96T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,561.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 1200 600 4989999412451 488-1346 7100(7.1kg) 1 pc.

฿ 3,325.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 400 4989999412468 488-1362 3100(3.1kg) 1 pc.

฿ 4,005.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 750 500 4989999412475 488-1419 4100(4.1kg) 1 pc.

฿ 5,015.00

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 900 600 4989999412482 488-1478 5100(5.1kg) 1 pc.

Basic Specifications

  • Height(mm)
    50
  • Other
    Option
  • Material
    Stainless steel (SUS430)
  • Accessory
    Mounting Bushing (4 pcs)
  • Amount Of Content
    1 pc.

Product Description

Shelves for Clean Phoenix Wagon.
[Features]
·Both front and back can be used.
· Made in Japan.
·Stainless steel (SUS430).
·Comes with 4 mounting bushes.
·The uniform load per stage is 100 kg.
[Applications]
·Can be used to replace or add shelves.

Part Number
CPE4-12T
CPE4-64T
CPE4-75T
CPE4-96T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 6,561.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 1200 600 4989999412451 488-1346 7100(7.1kg) 1 pc.

฿ 3,325.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 600 400 4989999412468 488-1362 3100(3.1kg) 1 pc.

฿ 4,005.00

STAINLESS WAGONS 1 Piece(s) 1 Day(s) 750 500 4989999412475 488-1419 4100(4.1kg) 1 pc.

฿ 5,015.00

STAINLESS WAGONS 1 Piece(s) 12 Day(s) 900 600 4989999412482 488-1478 5100(5.1kg) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Stainless Steel(SUS430)

Accessories

●Mounting Bushing(4 pieces)