(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Phoenix Wagon (SUS430) Height 1200 mm

Clean Phoenix Wagon (SUS430) Height 1200 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,402.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPE4-12124 SALE
CPE4-1264 SALE
CPE4-1274 SALE
CPE4-1294 SALE
CPE4-6122 SALE
CPE4-662 SALE
CPE4-672 SALE
CPE4-692 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 36,212.58

฿ 29,886.24

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 1200 600 1200 488-1303 4 35200(35.2kg) 1 unit

฿ 23,151.59

฿ 18,924.11

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 1200 488-1311 4 19100(19.1kg) 1 unit

฿ 25,892.17

฿ 21,216.04

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 750 500 1200 488-1320 4 23100(23.1kg) 1 unit

฿ 29,974.95

฿ 24,675.38

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 900 600 1200 488-1338 4 27200(27.2kg) 1 unit

฿ 20,963.33

฿ 17,231.86

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 1200 600 600 488-1354 2 19300(19.3kg) 1 unit

฿ 14,402.41

฿ 11,733.64

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 600 488-1371 2 11200(11.2kg) 1 unit

฿ 15,773.00

฿ 12,878.65

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750 500 600 488-1389 2 13200(13.2kg) 1 unit

฿ 17,844.82

฿ 14,629.18

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900 600 600 488-1397 2 15300(15.3kg) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Stainless steel (SUS430)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· By making the caster bracket steel, purchasing a stainless steel wagon is easier.

Part Number
CPE4-12124 SALE
CPE4-1264 SALE
CPE4-1274 SALE
CPE4-1294 SALE
CPE4-6122 SALE
CPE4-662 SALE
CPE4-672 SALE
CPE4-692 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 36,212.58

฿ 29,886.24

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 1200 600 1200 488-1303 4 35200(35.2kg) 1 unit

฿ 23,151.59

฿ 18,924.11

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 1200 488-1311 4 19100(19.1kg) 1 unit

฿ 25,892.17

฿ 21,216.04

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 750 500 1200 488-1320 4 23100(23.1kg) 1 unit

฿ 29,974.95

฿ 24,675.38

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 900 600 1200 488-1338 4 27200(27.2kg) 1 unit

฿ 20,963.33

฿ 17,231.86

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 1200 600 600 488-1354 2 19300(19.3kg) 1 unit

฿ 14,402.41

฿ 11,733.64

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 600 488-1371 2 11200(11.2kg) 1 unit

฿ 15,773.00

฿ 12,878.65

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 750 500 600 488-1389 2 13200(13.2kg) 1 unit

฿ 17,844.82

฿ 14,629.18

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 900 600 600 488-1397 2 15300(15.3kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1