(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean Phoenix Rack (SUS304/Rack Type) Height 1092 mm

Clean Phoenix Rack (SUS304/Rack Type) Height 1092 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,002.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CPE3-R1264 SALE
CPE3-R1274 SALE
CPE3-R1294 SALE
CPE3-R662 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 29,313.10

฿ 24,356.25

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 1092 488-1184 4 16600(16.6kg) 1 unit

฿ 34,577.70

฿ 28,758.27

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 750 500 1092 488-1192 4 20600(20.6kg) 1 unit

฿ 40,647.16

฿ 33,924.12

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 900 600 1092 488-1206 4 24600(24.6kg) 1 unit

฿ 16,002.04

฿ 13,304.10

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 492 488-1214 2 8700(8.7kg) 1 unit

Basic Specifications

  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
Cart with stainless steel adjusters and spill-proof shelves (both front and back).

Part Number
CPE3-R1264 SALE
CPE3-R1274 SALE
CPE3-R1294 SALE
CPE3-R662 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Number of Steps
(Level)
Mass
(g)
Amount Of Content

฿ 29,313.10

฿ 24,356.25

STAINLESS WAGONS 1 Piece(s) 19 Day(s) 600 400 1092 488-1184 4 16600(16.6kg) 1 unit

฿ 34,577.70

฿ 28,758.27

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 750 500 1092 488-1192 4 20600(20.6kg) 1 unit

฿ 40,647.16

฿ 33,924.12

STAINLESS WAGONS 1 Piece(s) 35 Day(s) 900 600 1092 488-1206 4 24600(24.6kg) 1 unit

฿ 16,002.04

฿ 13,304.10

STAINLESS WAGONS 1 Piece(s) 10 Day(s) 600 400 492 488-1214 2 8700(8.7kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1