(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option For Eagle / Birdy Wagon Deep Type One Tier Drawer

Option For Eagle / Birdy Wagon Deep Type One Tier Drawer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 8,412.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGW-64Y-W
EGW-64Y-YG
EGW-75Y-W SALE
EGW-75Y-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 8,412.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White 4989999410952 487-8337 8600(8.6kg) 494×274×108 1 unit

฿ 8,412.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green 4989999410969 487-8345 8600(8.6kg) 494×274×108 1 unit

฿ 11,750.00

฿ 10,808.83

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White 4989999410976 487-8353 11800(11.8kg) 644×374×108 1 unit

฿ 11,750.00

฿ 10,808.83

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green 4989999410983 487-8361 11800(11.8kg) 644×374×108 1 unit

Basic Specifications

  • Height(mm)
    150
  • Other
    Option
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

A deep drawer that can be used for both Eagle Wagon and Birdy Wagon.
[Features]
·Materials: Steel.
·Manufacturing country: Japan.
·With a key.
[Applications]
·For Eagle Birdy Wagon, Birdy Wagon.

Part Number
EGW-64Y-W
EGW-64Y-YG
EGW-75Y-W SALE
EGW-75Y-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 8,412.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White 4989999410952 487-8337 8600(8.6kg) 494×274×108 1 unit

฿ 8,412.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green 4989999410969 487-8345 8600(8.6kg) 494×274×108 1 unit

฿ 11,750.00

฿ 10,808.83

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White 4989999410976 487-8353 11800(11.8kg) 644×374×108 1 unit

฿ 11,750.00

฿ 10,808.83

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green 4989999410983 487-8361 11800(11.8kg) 644×374×108 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Steel