(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option For Eagle / Birdy Wagon Partition Plate

Option For Eagle / Birdy Wagon Partition Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 303.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGW-S64FL-W
EGW-S64FL-YG
EGW-S64FS-W
EGW-S64FS-YG
EGW-S75FL-W
EGW-S75FL-YG
EGW-S75FS-W
EGW-S75FS-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Details Type Compatible Shelf Panel JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 431.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White Length EGW-S64FT 4989999410990 487-8639 300(0.3kg) 1 pc.

฿ 431.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green Length EGW-S64FT 4989999411058 487-8647 300(0.3kg) 1 pc.

฿ 303.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 White Short EGW-S64FT 4989999411065 487-8655 200(0.2kg) 1 pc.

฿ 303.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green Short EGW-S64FT 4989999411072 487-8663 200(0.2kg) 1 pc.

฿ 541.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White Length EGW-S75FT 4989999413274 485-7500 400(0.4kg) 1 pc.

฿ 541.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green Length EGW-S75FT 4989999413281 485-7518 400(0.4kg) 1 pc.

฿ 341.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White Short EGW-S75FT 4989999411102 487-8698 200(0.2kg) 1 pc.

฿ 341.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 Young Green Short EGW-S75FT 4989999411119 487-8701 200(0.2kg) 1 pc.

Basic Specifications

  • Other
    Option
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

Divider plate for both Eagle Wagon and Birdy Wagon.
[Features]
·Materials: Steel.
·Manufacturing country: Japan.
[Applications]
·Can be used for both Eagle Wagon and Birdy Wagon.

Part Number
EGW-S64FL-W
EGW-S64FL-YG
EGW-S64FS-W
EGW-S64FS-YG
EGW-S75FL-W
EGW-S75FL-YG
EGW-S75FS-W
EGW-S75FS-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Details Type Compatible Shelf Panel JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 431.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 White Length EGW-S64FT 4989999410990 487-8639 300(0.3kg) 1 pc.

฿ 431.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green Length EGW-S64FT 4989999411058 487-8647 300(0.3kg) 1 pc.

฿ 303.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 600 400 White Short EGW-S64FT 4989999411065 487-8655 200(0.2kg) 1 pc.

฿ 303.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 600 400 Young Green Short EGW-S64FT 4989999411072 487-8663 200(0.2kg) 1 pc.

฿ 541.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White Length EGW-S75FT 4989999413274 485-7500 400(0.4kg) 1 pc.

฿ 541.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 Young Green Length EGW-S75FT 4989999413281 485-7518 400(0.4kg) 1 pc.

฿ 341.00

STEEL WAGONS 1 Piece(s) 1 Day(s) 750 500 White Short EGW-S75FT 4989999411102 487-8698 200(0.2kg) 1 pc.

฿ 341.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 Young Green Short EGW-S75FT 4989999411119 487-8701 200(0.2kg) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Steel