(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eagle Wagon (Shallow Type Two Tier / Deep Type One Tier) (EGW-963F1-W)

Eagle Wagon (Shallow Type Two Tier / Deep Type One Tier) (EGW-963F1-W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EGW-963F1-W
EGW-963F1-YG
EGW-973F1-W SALE
EGW-973F1-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 10,763.81

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 White 487-8396 17340(17.34kg) 1 unit

฿ 10,763.81

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 Young Green 487-8400 17340(17.34kg) 1 unit

฿ 11,806.35

฿ 10,846.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 487-8515 21490(21.49kg) 1 unit

฿ 15,006.00

฿ 13,805.52

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Young Green 487-8523 21490(21.49kg) 1 unit

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    200
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    120
  • Number of Steps(Level)
    3
  • Caster
    Swivel type (with stopper): 100 mm (2 pcs), Swivel type: 100 mm (2 pcs)
  • Shelf Board / Prop Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Caster with double lock style which locks the axle with the wheel.

Part Number
EGW-963F1-W
EGW-963F1-YG
EGW-973F1-W SALE
EGW-973F1-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 10,763.81

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 White 487-8396 17340(17.34kg) 1 unit

฿ 10,763.81

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 Young Green 487-8400 17340(17.34kg) 1 unit

฿ 11,806.35

฿ 10,846.49

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White 487-8515 21490(21.49kg) 1 unit

฿ 15,006.00

฿ 13,805.52

STEEL WAGONS 1 Piece(s) 35 Day(s) 750 500 Young Green 487-8523 21490(21.49kg) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1