(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Wagon (Tooling Type/1 Level Shelf)

Phoenix Wagon (Tooling Type/1 Level Shelf)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 23,643.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-TL962AV-W SALE
PEW-TL962AV-YG SALE
PEW-TL962BV-W SALE
PEW-TL962BV-YG SALE
PEW-TL962CV-W SALE
PEW-TL962CV-YG SALE
PEW-TL972AV-W SALE
PEW-TL972AV-YG SALE
PEW-TL972BV-W SALE
PEW-TL972BV-YG SALE
PEW-TL972CV-W SALE
PEW-TL972CV-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Number of storage holders Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 23,643.26

฿ 17,410.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 600 400 White BT-50: 13 pcs 488-5627 27900(27.9kg) 496×331×113 1 unit

฿ 23,643.26

฿ 17,410.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 600 400 Young Green BT-50: 13 pcs 488-5635 27900(27.9kg) 496×331×113 1 unit

฿ 23,718.48

฿ 17,380.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 600 400 White BT-40: 18 pcs 488-5660 28400(28.4kg) 496×331×113 1 unit

฿ 23,718.48

฿ 17,380.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green BT-40: 18 pcs 488-5678 28400(28.4kg) 496×331×113 1 unit

฿ 23,793.71

฿ 17,374.17

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 White BT-30: 23 pcs 488-5708 28900(28.9kg) 496×331×113 1 unit

฿ 23,793.71

฿ 17,374.17

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green BT-30: 23 pcs 488-5716 28900(28.9kg) 496×331×113 1 unit

฿ 28,001.24

฿ 20,314.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 White BT-50: 18 pcs 488-5741 37300(37.3kg) 646×431×113 1 unit

฿ 28,001.24

฿ 20,314.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green BT-50: 18 pcs 488-5759 37300(37.3kg) 646×431×113 1 unit

฿ 24,422.00

฿ 20,311.78

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 White BT-40: 24 pcs 488-5783 38000(38.0kg) 646×431×113 1 unit

฿ 28,158.56

฿ 20,310.77

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green BT-40: 24 pcs 488-5791 38000(38.0kg) 646×431×113 1 unit

฿ 28,227.74

฿ 20,284.45

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 White BT-30: 30 pcs 493-5373 38500(38.5kg) 646×431×113 1 unit

฿ 24,422.00

฿ 20,284.91

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green BT-30: 30 pcs 493-5381 38500(38.5kg) 646×431×113 1 unit

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel (Antibacterial Coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
· The drawer has a latch function that prevents it from popping out.

Part Number
PEW-TL962AV-W SALE
PEW-TL962AV-YG SALE
PEW-TL962BV-W SALE
PEW-TL962BV-YG SALE
PEW-TL962CV-W SALE
PEW-TL962CV-YG SALE
PEW-TL972AV-W SALE
PEW-TL972AV-YG SALE
PEW-TL972BV-W SALE
PEW-TL972BV-YG SALE
PEW-TL972CV-W SALE
PEW-TL972CV-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color Number of storage holders Trusco Code Mass
(g)
Drawer internal dimensions: width x length x depth
(mm)
Amount Of Content

฿ 23,643.26

฿ 17,410.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 600 400 White BT-50: 13 pcs 488-5627 27900(27.9kg) 496×331×113 1 unit

฿ 23,643.26

฿ 17,410.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 600 400 Young Green BT-50: 13 pcs 488-5635 27900(27.9kg) 496×331×113 1 unit

฿ 23,718.48

฿ 17,380.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 600 400 White BT-40: 18 pcs 488-5660 28400(28.4kg) 496×331×113 1 unit

฿ 23,718.48

฿ 17,380.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green BT-40: 18 pcs 488-5678 28400(28.4kg) 496×331×113 1 unit

฿ 23,793.71

฿ 17,374.17

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 White BT-30: 23 pcs 488-5708 28900(28.9kg) 496×331×113 1 unit

฿ 23,793.71

฿ 17,374.17

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 600 400 Young Green BT-30: 23 pcs 488-5716 28900(28.9kg) 496×331×113 1 unit

฿ 28,001.24

฿ 20,314.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 White BT-50: 18 pcs 488-5741 37300(37.3kg) 646×431×113 1 unit

฿ 28,001.24

฿ 20,314.90

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green BT-50: 18 pcs 488-5759 37300(37.3kg) 646×431×113 1 unit

฿ 24,422.00

฿ 20,311.78

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 40 Day(s) 750 500 White BT-40: 24 pcs 488-5783 38000(38.0kg) 646×431×113 1 unit

฿ 28,158.56

฿ 20,310.77

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green BT-40: 24 pcs 488-5791 38000(38.0kg) 646×431×113 1 unit

฿ 28,227.74

฿ 20,284.45

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 White BT-30: 30 pcs 493-5373 38500(38.5kg) 646×431×113 1 unit

฿ 24,422.00

฿ 20,284.91

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s) 750 500 Young Green BT-30: 30 pcs 493-5381 38500(38.5kg) 646×431×113 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The drawer has a latch function to prevent jumping out.

Specification

●Caster: Flexible Type 100mm(2 pieces) Flexible Type(with stopper)100mm(2 pieces)

Materials

●Main Body: Steel(antibacterial powder coating)
●Caster Brackets: Steel
●Wheel: Nylon Urethane