(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Aluminum Die-Casting (TSG-508G-11S)

Spray Gun with Cup Set Gravity Type Nozzle Diameter (mm) φ1.1 to φ1.4 Cup Material Aluminum Die-Casting (TSG-508G-11S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-508G-11S
TSG-508G-14S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
JAN Code Trusco Code Set Content Amount Of Content

฿ 4,625.65

SPRAY GUNS(GRAVITY TYPE) 1 Piece(s) 19 Day(s) 1.1 4989999360639 479-2009 Gun TSG-508G-11, Cup GC-05 1 Set (Gun, Aluminum Cup (0.4 L))

฿ 4,625.65

SPRAY GUNS(GRAVITY TYPE) 1 Piece(s) 19 Day(s) 1.4 4989999360646 479-2025 Gun TSG-508G-14, Cup GC-05 1 Set (Gun, Aluminum Cup (0.4 L))

Basic Specifications

  • Product Specifications
    Gravity Type
  • Pattern Width(mm)
    250
  • The amount of air(L/min)
    250
  • Cup capacity(L)
    0.5
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    2.2
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel (SUS304)
  • Cup Material
    Aluminum Die Casting
  • Mass(g)
    615
  • Amount Of Content
    1 Set (Gun, Aluminum Cup (0.4 L))

Product Description

[Features]
· Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
· In the nozzle and cap, a ball & cone processing method is used to achieve a spray pattern.
· Has a wide application, from painting luxury cars to rust prevention of steel frames.
· The parts of the gun that contact liquid are stainless steel for additional compatibility with water-based paint.
[Applications]
· For automobiles (painting), metal coating, woodworking, furniture, plastic coating, food industry, etc.

Part Number
TSG-508G-11S
TSG-508G-14S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
JAN Code Trusco Code Set Content Amount Of Content

฿ 4,625.65

SPRAY GUNS(GRAVITY TYPE) 1 Piece(s) 19 Day(s) 1.1 4989999360639 479-2009 Gun TSG-508G-11, Cup GC-05 1 Set (Gun, Aluminum Cup (0.4 L))

฿ 4,625.65

SPRAY GUNS(GRAVITY TYPE) 1 Piece(s) 19 Day(s) 1.4 4989999360646 479-2025 Gun TSG-508G-14, Cup GC-05 1 Set (Gun, Aluminum Cup (0.4 L))

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1