(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPS-HP1BK |
TPS-HP1R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 186.25 |
HEATSTROKE MEASURES SIGNS | 1 Pack(s) |
10 Pieces Per Package |
Same day | Black | 4989999358780 | 487-7934 | 1 Bag (10 Sheets) | ||
฿ 186.25 |
HEATSTROKE MEASURES SIGNS | 1 Pack(s) |
10 Pieces Per Package |
Same day | Red | 4989999355277 | 487-7942 | 1 Bag (10 Sheets) |
[Features]
· Direction indicator made of PET material. As a direction indicator.
[Applications]
· For various piping indicators
Part Number |
---|
TPS-HP1BK |
TPS-HP1R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 186.25 |
HEATSTROKE MEASURES SIGNS | 1 Pack(s) |
10 Pieces Per Package |
Same day | Black | 4989999358780 | 487-7934 | 1 Bag (10 Sheets) | ||
฿ 186.25 |
HEATSTROKE MEASURES SIGNS | 1 Pack(s) |
10 Pieces Per Package |
Same day | Red | 4989999355277 | 487-7942 | 1 Bag (10 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?