(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TR-GM20E-TM |
TR-GM30E-TM |
TR-GM40E-TM |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Uniform Load (kg) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 265.16 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
4 Pieces Per Package |
Same day | 20 | 20 | 15 (with 4 Sheets) | 4989999315813 | 482-1050 | 16 | 1 Pack (4 pcs) | ||
฿ 430.84 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
4 Pieces Per Package |
Same day | 30 | 30 | 25 (with 4 Sheets) | 4989999315820 | 482-1068 | 23 | 1 Pack (4 pcs) | ||
฿ 563.61 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
4 Pieces Per Package |
12 Day(s) | 40 | 40 | 40 (with 4 Sheets) | 4989999315837 | 482-1076 | 34 | 1 Pack (4 pcs) |
[Features]
· Although it is a thin type, it can handle class-7 seismic intensity.
· Performance doesn't change even when there is a temperature change (-20 to 75°C).
· Ultra-elasticity and excellent stickiness allows it to support any variation, up and down, left and right, or front and rear.
· Can be used repeatedly by washing with water.
· No setup work required. Easy to install by laying it down. It can be installed even when the installation surface is not flat.
· Superior weather resistance/insulating capacity.
· The G-Mat is a completely new type of ultra-soft rubber that has added adhesiveness to a semisolid (gel).
Part Number |
---|
TR-GM20E-TM |
TR-GM30E-TM |
TR-GM40E-TM |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Uniform Load (kg) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 265.16 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
4 Pieces Per Package |
Same day | 20 | 20 | 15 (with 4 Sheets) | 4989999315813 | 482-1050 | 16 | 1 Pack (4 pcs) | ||
฿ 430.84 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
4 Pieces Per Package |
Same day | 30 | 30 | 25 (with 4 Sheets) | 4989999315820 | 482-1068 | 23 | 1 Pack (4 pcs) | ||
฿ 563.61 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
4 Pieces Per Package |
12 Day(s) | 40 | 40 | 40 (with 4 Sheets) | 4989999315837 | 482-1076 | 34 | 1 Pack (4 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?