(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TR-GM2210-TM |
TR-GM3210-TM |
TR-GM4210-TM |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Uniform Load (kg) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,709.71 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 20 | 40 (with 1 Sheet) | 4989999291797 | 470-5726 | 250 | 1 Pack (10 pcs) | ||
฿ 6,468.13 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
10 Pieces Per Package |
14 Day(s) | 30 | 60 (with 1 Sheet) | 4989999291803 | 470-5734 | 350 | 1 Pack (10 pcs) | ||
฿ 8,312.25 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 40 | 80 (1 Sheet) | 4989999291810 | 470-5742 | 450 | 1 Pack (10 pcs) |
[Features]
· Can be cut in appropriate size with scissors for use. (Cut to size using 1 cm square per 1 kg of load as a guide.)
· Has a shock absorption percentage of over 90%, for peace of mind even in major earthquakes.
· Performance doesn't change even when there is a temperature change (-20 to 75°C).
· Ultra-elasticity and excellent stickiness allows it to support any variation, up and down, left and right, or front and rear.
· Can be used repeatedly by washing with water.
· No setup work required. Easy to install by laying it down. It can be installed even when the installation surface is not flat.
· Superior light resistance/insulating capacity.
· The G-Mat is a completely new type of ultra-soft rubber that has added adhesiveness to a semisolid (gel).
Part Number |
---|
TR-GM2210-TM |
TR-GM3210-TM |
TR-GM4210-TM |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Uniform Load (kg) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,709.71 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 20 | 40 (with 1 Sheet) | 4989999291797 | 470-5726 | 250 | 1 Pack (10 pcs) | ||
฿ 6,468.13 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
10 Pieces Per Package |
14 Day(s) | 30 | 60 (with 1 Sheet) | 4989999291803 | 470-5734 | 350 | 1 Pack (10 pcs) | ||
฿ 8,312.25 |
MATS AGAINST OVERTURNING | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 40 | 80 (1 Sheet) | 4989999291810 | 470-5742 | 450 | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?