(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable vinyl gloves powderless 100 pieces

Disposable vinyl gloves powderless 100 pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TVG-100-L

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    21
  • Middle finger length(cm)
    8.5
  • Color
    Clear
  • Thickness(mm)
    0.06
  • JAN Code
    4989999317961
  • Trusco Code
    483-4551
  • Mass(g)
    540
  • Specification details
    No powders
  • Material
    Polyvinyl Chloride (PVC)
  • Inner capacity
    1 Bag (100 Sheets)
Part Number
TVG-100-L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 467.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 1 Bag (100 Sheets)

Basic Specifications

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    21
  • Middle finger length(cm)
    8.5
  • Color
    Clear
  • Thickness(mm)
    0.06
  • JAN Code
    4989999317961
  • Trusco Code
    483-4551
  • Mass(g)
    540
  • Specification details
    No powders
  • Material
    Polyvinyl Chloride (PVC)
  • Inner capacity
    1 Bag (100 Sheets)

Product Description

[Features]
· Fits perfectly to the hand, powder-free type with an ultra-thin finish that allows use with a bare-hand sensation.
[Applications]
· Nursing/hygiene work, cleaning/maintenance work.

Specifications of TVG-100-L

  • Product Type
    Vinyl Chloride
  • Application
    Disposable
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    21
  • Middle finger length(cm)
    8.5
  • Color
    Clear
  • Thickness(mm)
    0.06
  • JAN Code
    4989999317961
  • Trusco Code
    483-4551
  • Mass(g)
    540
  • Specification details
    No powders
  • Material
    Polyvinyl Chloride (PVC)
  • Inner capacity
    1 Bag (100 Sheets)
Part Number
TVG-100-L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 467.00

DISPOSABLE GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 1 Bag (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By applying powder free processing and thin finishing, you can use it like bare hands.

Specification

●Color:Clear
●Q'ty Per Bag(sheet):100
●SPQ(bag):30
●Thickness: 0.06mm

Materials

●Polyvinyl Chloride(PVC)