(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Jumper With Hood, 60 Pieces (TPC-F-L-60)

Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Jumper With Hood, 60 Pieces (TPC-F-L-60)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPC-F-3L-60 SALE
TPC-F-L-60 SALE
TPC-F-LL-60 SALE
TPC-F-M-60 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Garment length
(cm)
Compatible Chest Circumference
(cm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 12,857.57

฿ 11,031.80

PROTECTIVE CLOTHES 1 Pack(s)

60 Pieces Per Package

1 Day(s) 3L 175~190 95~110 4989999335866 488-0161 9.6 1 Bag (60 Pairs)

฿ 12,942.93

฿ 11,032.55

PROTECTIVE CLOTHES 1 Pack(s)

60 Pieces Per Package

12 Day(s) L 165~180 85~100 4989999335842 488-0170 8.4 1 Bag (60 Pairs)

฿ 12,764.58

฿ 11,032.43

PROTECTIVE CLOTHES 1 Pack(s)

60 Pieces Per Package

12 Day(s) LL 170~185 90~105 4989999335859 488-0188 9.0 1 Bag (60 Pairs)

฿ 12,578.62

฿ 11,031.45

PROTECTIVE CLOTHES 1 Pack(s)

60 Pieces Per Package

1 Day(s) M 155~170 75~88 4989999335835 488-0196 7.8 1 Bag (60 Pairs)

Basic Specifications

  • Product Category
    Jacket
  • Application
    Antifouling property
  • Product Type
    Hooded
  • Color
    White
  • Material
    Polypropylene (PP) non-woven fabric
  • Material: front part, sleeve part (front and back), leg part (front), hood part
    Polyethylene (PE) surface coating
  • Material: back
    Without polyethylene (PE) coating
  • Tensile Strength
    Approx. Vertical: 8.7 x Horizontal: 6.1 kg/5 cm
  • Tear strength
    Approx. Vertical: 3.6 x Horizontal: 2.9 kg
  • Specification 1
    For disposable
  • Supported temperature
    Softening point 86°C
  • Amount Of Content
    1 Bag (60 Pairs)

Product Description

[Features]
· The front has been coated to make it difficult for oil stains and dust to adhere and to prevent permeation. The back has excellent breathability to prevent stuffiness.
· Harmful gases will not be generated even when incinerated.
· Hooded jacket that's very light and easy to move in.
[Applications]
· Dirty and dusty work sites, painting work, and cleaning work.

Part Number
TPC-F-3L-60 SALE
TPC-F-L-60 SALE
TPC-F-LL-60 SALE
TPC-F-M-60 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Garment length
(cm)
Compatible Chest Circumference
(cm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 12,857.57

฿ 11,031.80

PROTECTIVE CLOTHES 1 Pack(s)

60 Pieces Per Package

1 Day(s) 3L 175~190 95~110 4989999335866 488-0161 9.6 1 Bag (60 Pairs)

฿ 12,942.93

฿ 11,032.55

PROTECTIVE CLOTHES 1 Pack(s)

60 Pieces Per Package

12 Day(s) L 165~180 85~100 4989999335842 488-0170 8.4 1 Bag (60 Pairs)

฿ 12,764.58

฿ 11,032.43

PROTECTIVE CLOTHES 1 Pack(s)

60 Pieces Per Package

12 Day(s) LL 170~185 90~105 4989999335859 488-0188 9.0 1 Bag (60 Pairs)

฿ 12,578.62

฿ 11,031.45

PROTECTIVE CLOTHES 1 Pack(s)

60 Pieces Per Package

1 Day(s) M 155~170 75~88 4989999335835 488-0196 7.8 1 Bag (60 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1