1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spherical Washer

Spherical Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For stability when fixing the clamp with a nut. Combination of a convex spherical surface and concave spherical surface.

 
Part Number
10MSW
12MSW
14MSW
16MSW
18MSW
20MSW
24MSW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Outer Diameter
(mm)
Internal Diameter
(mm)
Mass
(g)

฿ 87.00

SUT SPHERCAL WASHER 1 Piece(s) 4 Day(s) 7221216

฿ 122.00

SUT SPHERCAL WASHER 1 Piece(s) 4 Day(s) 9281533

฿ 140.00

SUT SPHERCAL WASHER 1 Piece(s) 4 Day(s) 9.5281740

฿ 140.00

SPHERCAL WASHER 1 Piece(s) 3 Day(s) 10.5351957

฿ 182.00

SUT SPHERCAL WASHER 1 Piece(s) 4 Day(s) 11.5352170

฿ 200.00

SUT SPHERCAL WASHER 1 Piece(s) 4 Day(s) 13402490

฿ 240.00

SPHERCAL WASHER 1 Piece(s) 4 Day(s) 154828135

Loading...

  1. 1

Basic Information

Details Type Spherical Washer Material S45C Heat Treatment Tempering HRC27-35
Finish Black oxide finish